OPTIGA AUTH NBT SHIELD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品詳細
-
アプリケーションActivating and using shared e-bikes with NFC-enabled smart phones Locking/unlocking personal portable HDD drives with NFC-enabled smart phones Healthcare applications involving data logging and secured data monitoring Industrial applications involving configuration and parametrization of electric relay switches, circuit breakers, etc.
-
インターフェースNFC and I2C (target)
-
ファミリーOPTIGA™ Authenticate
-
周波数13.56 MHz
-
実装- Directly onto the appropriate MCU host board with Arduino UNO-compatible adapter - Or directly mounted onto other MCU host boards - Standalone without a host MCU
-
寸法98.32 mm x 53.28 mm
-
製品名OPTIGA™ Authenticate NBT
-
電源電圧3.3 V
| 推奨 | ||
|
OPN
|
NBT2000A8K0T4SHLDV1TOBO1 | |
| 製品ステータス | active and preferred | |
| インフィニオンパッケージ | N/A | |
| パッケージ名 | N/A | |
| 包装サイズ | N/A | |
| 包装形態 | CONTAINER | |
| 水分レベル | NA | |
| モイスチャーパッキン | NON DRY | |
| 鉛フリー | No | |
| ハロゲンフリー | No | |
| RoHS準拠 | Yes | |
|
Infineon stock last updated:
|
EA. 在庫あり | |
|
|
||
|
|
||
|
|
| 製品ステータス |
Active
|
|---|---|
| インフィニオンパッケージ | N/A |
| パッケージ名 | - |
| 包装サイズ | 0 |
| 包装形態 | CONTAINER |
| 水分レベル | NA |
| モイスチャーパッキン | NON DRY |
| 鉛フリー | |
| ハロゲンフリー | |
| RoHS対応 | |
機能
- Attach to your Arduino UNO board
- Detachable shield sections
- Default pre-tuned Class 5 antenna
- Bundled pre-tuned Class 6 antenna
- Antenna matching guide
- Adopt, build and execute use cases
- Easy adaptable reference use cases
- Ready for embedded applications
- Fully supported NFC Type 4 tag
- Preloaded chip-unique certificates
- Configure via NFC & I2C interfaces
- Global Platform T=1' I2C protocol
利点
- Accelerated application development
- Directly attachable to Arduino UNO
- Class 5 & Class 6 PCB antenna
- Highly customizable shield design
- Easy integration with different MCU
- Reference applications on GitHub
- Host libraries in C, Java and Swift
- Easy porting using PAL