CPU16-bit
-
NVM (不揮発性メモリ)10 kByte
-
アプリケーションMobile phones, Tablets, Cameras, Wearables, Accessories and other small personal electronic devices, Health tech devices, Industrial control and building automation/smart building, Wireless charging
-
インターフェースI2C
-
パッケージUSON-10
-
ユースケースProtect the Authenticity, Integrity and Confidentiality of your product and data, Datastore Protection, Lifecycle management
-
周囲温度-40 °C to 105 °C, -20 °C to 85 °C
-
標準/規格Wireless Power Consortium(WPC)
-
納品形態PG-USON-10-2,-4
-
製品の説明enhanced wireless charging authentication solution ; available in two temperature ranges: ; SLS32AIA020U2 standard: -25 to +85°C ; SLS32AIA020U3 extended: -40 to +105°C
-
認証CC EAL6+ high for HW
-
非対称暗号ECC 256-bit, ECC 384-bit
|
OPN
|
|---|
| 製品ステータス |
| インフィニオンパッケージ |
| パッケージ名 |
| 包装サイズ |
| 包装形態 |
| 水分レベル |
| モイスチャーパッキン |
| 鉛フリー |
| ハロゲンフリー |
| RoHS準拠 |
|
Infineon stock last updated:
|
機能
- ECDSA P-256 authentication
- NIST P-256, SHA-2 cryptography
- Up to 10 kB user memory
- PKI
- I2C serial communication
- USON10-2 package (3x3 mm)
- Extended temperature range
- Full turnkey solution
利点
- Exceeds WPC’s security requirements
- Simplified security integration
- Easy integration
- Optimized for small devices
- flexibility for various applications