EconoDUAL™ 3

Leading IGBT technology for medium power applications

With the EconoDUAL™ 3 family, Infineon supports the complete current ranges from 100 A up to 600A at 600 V / 650 V / 1200 V and 1700 V. Excellent mechanical robustness, power cycling capability, the option of PressFIT pins as well as the availability of TIM makes it a reliable, cost effective solution for applications in drives, CAV, wind turbines, solar, and hybrid vehicles. EconoDUAL™ 3 modules are available in 3-level, half-bridge, H-bridge and chopper topologies for efficient inverter designs.

EconoDUAL™ 3 modules are equipped with the state-of-the-art IGBT4 technology supporting junction temperatures of Tvjop = 150 °C for highest power density and leading-edge power cycling capability. The symmetrical design of the module enables optimized currency sharing between the IGBT half bridges in parallel operation.

Key Features

  • PressFIT control pins for reduced mounting efforts and increased interconnection reliability
  • TIM – pre-applied thermal interface material to achieve longest lifetime
  • NTC integration for temperature control
  • Fast design-in with Evaluation Boards
  • Compact 3-level, half-bridge, H-bridge and chopper configurations with only 17mm height
  • Parallel operation enabled by symmetrical design
  • Tvjop 150°C

EconoDUAL™ 3 with Shunts

Reduced system costs by higher integration

EconoDUAL™ 3 modules are also available with integrated shunt resistors for current monitoring in the AC path. The integration of additional functionality into the IGBT module is a very effective way to optimize the overall system costs of an inverter.

External current sensors are no longer needed. This saves space in the system, reduces material costs and lowers manufacturing efforts.

Key Features

  • 1200V state of the art IGBT4 technology
  • Integrated shunts resistors for direct current measurement
  • High current measurement accuracy across a wide temperature range
  • Optimized heat spread guarantees effective thermal management
  • PressFIT control pins and screw power terminals
  • TIM – pre-applied thermal interface material to achieve longest lifetime
  • Compact and robust design with molded terminals

Portfolio

Product Configuration IC(nom) / IF(nom)  Technology Housing VCE(sat) (Tvj=25°C typ) VF (Tvj=25°C typ) Pins
VCES / VRRM = 1700 V
FF600R17ME4 Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V Solder
FF600R17ME4_B11 Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V PressFIT
FF450R17ME4 Dual 450 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V Solder
FF450R17ME4_B11 Dual 450 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V PressFIT
FF300R17ME4 Dual 300 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V Solder
FF300R17ME4_B11 Dual 300 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V PressFIT
FF225R17ME4 Dual 225 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V Solder
FF225R17ME4_B11 Dual 225 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V PressFIT
F4-250R17MP4_B11 H-Bridge 250 A IGBT4 - P4 EconoDUAL™ 3 1.8 V 1.8 V PressFIT
F4-150R17ME4_B11 H-Bridge 150 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V PressFIT
F4-100R17ME4_B11 H-Bridge 100 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V PressFIT
VCES / VRRM = 1200 V
F3L300R12MT4_B23 3-level 300 A IGBT4 - T4 EconoDUAL™ 3 1.75 V 1.65 V Solder
F3L300R12MT4_B22 3-level 300 A IGBT4 - T4 EconoDUAL™ 3 1.75 V 1.65 V Solder
F3L300R12ME4_B22 3-level 300 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V Solder
F3L300R12ME4_B23 3-level 200 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V Solder
FF600R12ME4 Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V Solder
FF600R12ME4_B11 Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V PressFIT
FF600R12ME4E_B11 Common emitter 600 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V PressFit
FF600R12ME4C Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.9 V Solder
FF600R12ME4C_B11 Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.9 V PressFIT
FF600R12ME4A_B11 Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.9 V PressFIT
FF450R12ME4 Dual 450 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V Solder
FF450R12ME4_B11 Dual 450 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V PressFIT
FF450R12ME4E_B11 Common emitter 450 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V PressFIT
FF300R12ME4 Dual 300 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V Solder
FF300R12ME4_B11 Dual 300 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V PressFIT
FF225R12ME4 Dual 225 A IGBT4 - E4 EconoDUAL™ 3 1.85 V 1.65 V Solder
FF225R12ME4_B11 Dual 225 A IGBT4 - E4 EconoDUAL™ 3 1.85 V 1.65 V PressFIT
FF200R12MT4 Dual 200 A IGBT4 - T4 EconoDUAL™ 2 1.75 V 1.7 V Solder
VCES / VRRM = 650 V
F3L400R07ME4_B22 3-level 400 A IGBT4 - E4 EconoDUAL™ 3 1.55 V 1.55 V Solder
F3L400R07ME4_B23 3-level 400 A IGBT4 - E4 EconoDUAL™ 3 1.55 V 1.55 V Solder
FD600R06ME3_S2 Chopper 600 A IGBT3 - E3 EconoDUAL™ 3 1.3 V 1.15 V PressFIT
FF600R07ME4_B11 Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.55 V 1.55 V PressFIT
FF450R07ME4_B11 Dual 450 A IGBT4 - E4 EconoDUAL™ 3 1.55 V 1.55 V PressFIT
FF300R07ME4_B11 Dual 300 A IGBT4 - E4 EconoDUAL™ 3 1.55 V 1.55 V PressFIT

 

Product Configuration IC(nom) / IF(nom)  Technology Housing VCE(sat) (Tvj=25°C typ) VF (Tvj=25°C typ) Pins
VCES / VRRM = 1700 V
FF600R17ME4P Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V Solder
FF600R17ME4P_B11 Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V PressFIT
FF450R17ME4P Dual 450 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V Solder
FF450R17ME4P_B11 Dual 450 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V PressFIT
FF300R17ME4P Dual 300 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V Solder
FF300R17ME4P_B11 Dual 300 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V PressFIT
FF225R17ME4P Dual 225 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V Solder
FF225R17ME4P_B11 Dual 225 A IGBT4 - E4 EconoDUAL™ 3 1.95 V 1.8 V PressFIT
VCES / VRRM = 1200 V
FF600R12ME4P Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V Solder
FF600R12ME4P_B11 Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V PressFIT
FF450R12ME4P Dual 450 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V Solder
FF450R12ME4P_B11 Dual 450 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V PressFIT
FF300R12ME4P_B11 Dual 300 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V PressFIT
FF225R12ME4P Dual 225 A IGBT4 - E4 EconoDUAL™ 3 1.85 V 1.65 V Solder
FF225R12ME4P_B11 Dual 225 A IGBT4 - E4 EconoDUAL™ 3 1.85 V 1.65 V PressFIT

*Please contact us for orders or more information about EconoDUAL™ IGBT Modules with TIM 

Product Configuration IC(nom) / IF(nom)  Technology Housing VCE(sat) (Tvj=25°C typ) VF (Tvj=25°C typ) Pins
VCES / VRRM = 1200 V
IFF450B12ME4P_B11 Dual 450 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.65 V PressFIT
IFF450B12ME4S8P_B11 Dual 450 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.95 V PressFIT
IFF600B12ME4P_B11 Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.80 V PressFIT

IFF600B12ME4S8P_B11

Dual 600 A IGBT4 - E4 EconoDUAL™ 3 1.75 V 1.90 V PressFIT