IRLU120N

IRLU120N

100V Single N-Channel Power MOSFET in a I-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLU120N
IRLU120N


製品仕様情報

  • ID (@25°C) (最大)
    10 A
  • Ptot (最大)
    39 W
  • Qgd
    6.7 nC
  • QG (typ @4.5V)
    13.3 nC
  • RDS (on) (@10V) (最大)
    185 mΩ
  • RDS (on) (@4.5V) (最大)
    265 mΩ
  • RthJC (最大)
    3.2 K/W
  • Tj (最大)
    175 °C
  • VDS (最大)
    100 V
  • VGS(th) 範囲
    1 V~2 V
  • VGS(th)
    1.5 V
  • VGS (最大)
    16 V
  • パッケージ
    IPAK (TO-251)
  • 動作温度 範囲
    -55 °C~175 °C
  • 実装
    THT
  • 極性
    N

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

特長

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Industry standard through-hole power package

利点

  • Increased ruggedness
  • Wide availability from distribution partners
  • Industry standard qualification level
  • High performance in low frequency applications
  • Standard pinout allows for drop in replacement

アプリケーション

ドキュメント

設計リソース

開発者コミュニティ