Optimized CoolSiC™ MOSFETs 650 V in D²PAK for lowest losses in the application and highest reliability in operation

テクノロジーニュース

2022/03/21

Munich, Germany – 21 March, 2022 – Megatrends like digitalization, urbanization, and electromobility lead to increased power consumption. At the same time, energy efficiency is getting more and more important. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) responds to these megatrends and resulting demands by offering a new family of CoolSiC™ 650 V silicon carbide (SiC) MOSFETs to deliver reliable, easy-to-use, and cost-effective top performance. The devices build on Infineon’s state-of-the-art SiC trench technology and come in a compact D 2PAK SMD 7-pin package with .XT interconnection technology. They target high power applications including servers, telecom, industrial SMPS, fast EV charging, motor drives, solar energy systems, energy storage, and battery formation.

The new products offer improved switching behavior at higher currents and 80 percent lower reverse recovery charge (Q rr) and drain-source charge (Q oss) than the best silicon reference. The reduced switching losses allow high-frequency operations in smaller system sizes, enabling higher efficiency and power density. The trench technology is the basis for superior gate oxide reliability. Together with an improved avalanche and short-circuit robustness this ensures the highest system reliability even in harsh environments. The SiC MOSFETs are suitable for topologies with repetitive hard commutation as well as for high temperature and harsh operations. Thanks to a very low on-resistance (R DS(on)) dependency with temperature they show an excellent thermal behavior.

Featuring a wide voltage from gate to source (V GS) range from -5 V up to 23 V and supporting 0 V turn-off V GS and a gate-source threshold voltage (V GS(th)) greater than 4 V, the new family also works with standard MOSFET gate driver ICs. Additionally, the new products support bi-directional topologies and full dv/dt controllability, offering reduced system cost and complexity, as well as ease of adoption and integration. The .XT interconnection technology significantly improves the package’s thermal capabilities. Up to 30 percent extra loss can be dissipated compared to a standard interconnection. With ten new products, the Infineon D 2PAK 7-pin portfolio of SiC MOSFETs is the most granular in the market.

Availability

The new CoolSiC MOSFETs 650 V in D 2PAK 7-pin (TO-263-7) can be ordered now. More information is available at www.infineon.com/coolsic-mosfet-discretes.

More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy

Press Photos

coolsic 650 v to263 7

coolsic 650 v to263 7

The CoolSiC™ MOSFETs 650 V in D²PAK with .XT interconnection technology offer improved switching behavior at higher currents and 80 percent lower reverse recovery charge (Qrr) and drain-source charge (Qoss) than the best silicon reference. The reduced switching losses allow high-frequency operations in smaller system sizes, enabling higher efficiency and power density. The trench technology is the basis for superior gate oxide reliability. Together with an improved avalanche and short-circuit robustness this ensures the highest system reliability even in harsh environments.

JPEG

2126x2425 px

ダウンロード

Information Number : INFPSS202203-065