LED調光インターフェースIC
調光ソリューション0~10 V
-
このページでは
概要
インフィニオンのCDM調光ドライバーICは、6ピンSOTパッケージの0~10 V調光インターフェースICで、設計面積を小さくすることができ、0~10 V調光器またはポテンショメータから調光回路にアナログ電圧電圧ベースの信号を送信するのに使用できます。追加のコンポーネントは不要で、設計フットプリントを非常に小さくすることができます。
主な機能
- 長寿命
- 正確
- 多用途
- PSI5ペリフェラルインターフェース
- 最高品質
- 精度基準
製品
概要
この製品は日本語のページを用意しておりません。この製品に関する情報は、英語版をご覧ください。PWM dimming allows high dimming accuracy converting a 0-10 V analog signal into a PWM dimming signal. Infineon’s dimmable LED interface IC can be used to transmit analog voltage-based signals from a 0-10 V dimmer or potentiometer to the dimming circuit. The PWM input of a lighting controller IC in the form of a current-based PWM signal can also be used to drive an external optocoupler. No additional components are necessary, allowing for a very small design footprint.
A supply voltage of 6 V to 25 V ensures compatibility with all common LED lighting applications including luminaires, troffers, downlights, sconces, office lighting, and signage. LED dimming ICs can also be used for isolated signal transfer in industrial applications.
There are different ways to dim LED lights – analog and PWM dimming. Analog dimming sends DC voltages to the dimmable LED driver IC which then dims the light in response to the voltage received. This method of dimming does not always provide the most accurate dimming. PWM dimming, on the other hand, offers much better dimming accuracy – in this case, an interface can convert an analog 0-10 V dimming signal into a PWM dimming signal. Infineon’s LED interface ICs can be used to transmit analog voltage-based signals from a 0-10 V dimmer or potentiometer to the dimming circuit. This also includes the PWM input of a lighting controller IC in the form of a current-based PWM signal to drive an external optocoupler. Apart from this PWM input option, no additional components are necessary.
この製品は日本語のページを用意しておりません。この製品に関する情報は、英語版をご覧ください。PWM dimming allows high dimming accuracy converting a 0-10 V analog signal into a PWM dimming signal. Infineon’s dimmable LED interface IC can be used to transmit analog voltage-based signals from a 0-10 V dimmer or potentiometer to the dimming circuit. The PWM input of a lighting controller IC in the form of a current-based PWM signal can also be used to drive an external optocoupler. No additional components are necessary, allowing for a very small design footprint.
A supply voltage of 6 V to 25 V ensures compatibility with all common LED lighting applications including luminaires, troffers, downlights, sconces, office lighting, and signage. LED dimming ICs can also be used for isolated signal transfer in industrial applications.
There are different ways to dim LED lights – analog and PWM dimming. Analog dimming sends DC voltages to the dimmable LED driver IC which then dims the light in response to the voltage received. This method of dimming does not always provide the most accurate dimming. PWM dimming, on the other hand, offers much better dimming accuracy – in this case, an interface can convert an analog 0-10 V dimming signal into a PWM dimming signal. Infineon’s LED interface ICs can be used to transmit analog voltage-based signals from a 0-10 V dimmer or potentiometer to the dimming circuit. This also includes the PWM input of a lighting controller IC in the form of a current-based PWM signal to drive an external optocoupler. Apart from this PWM input option, no additional components are necessary.