EconoPACK™ 4

The EconoPACK™ 4 package is our new world standard and perfectly fits into the well-known Econo portfolio.

Key Features

  • Robustness: Rugged mechanical design with ultrasonic welded and injection-molded screw terminals
  • Easy assembly: PressFIT control pins and screw power terminals for completely solderless connections
  • Efficiency: leading IGBT 4 technologies with increased Tvjop = 150 °C; optimized module layout for high power densities
  • Integration: compact rectifier, chopper, 6-pack and 3-level single-phase configurations with NTC
  • Performance: Pre-applied TIM* allows increased output power with same module + longer lifetime
  • Fast design-in: Evaluation-boards available
  • Cost advantage compared to using 3 x 34mm modules / 62mm modules
  • Allows more compact inverters compared to using 3 x 34mm / 3 x 62mm modules

Overview EconoPACK™ 4

Portfolio

Product Configuration IC(nom) / IF(nom) Technology VCE(sat) (Tvj=25°C typ) VF (Tvj=25°C typ) Pins
VCES / VRRM = 1700 V
FS150R17PE4 Sixpack 150.0 A IGBT4 - E4 1.95 V 1.8 V PressFIT
FS100R17PE4 Sixpack 100.0 A IGBT4 - E4 1.95 V 1.8 V PressFIT
VCES / VRRM = 1200 V
F3L400R12PT4_B26 3-level 400.0 A IGBT4 - T4 1.75 V 1.7 V PressFIT
F3L300R12PT4_B26 3-level 300.0 A IGBT4 - T4 1.75 V 1.65 V PressFIT
FD200R12PT4_B6 Chopper 200.0 A IGBT4 - T4 1.75 V 1.75 V Solder
DF200R12PT4_B6 Chopper 200.0 A IGBT4 - T4 1.75 V 1.75 V Solder
FS200R12PT4P Sixpack 200.0 A IGBT4 - T4 1.75 V 1.7 V PressFIT
FS200R12PT4 Sixpack 200.0 A IGBT4 - T4 1.75 V 1.7 V PressFIT
IFS200V12PT4 Sixpack 200.0 A IGBT4 - T4 1.75 V 1.7 V Solder
FS150R12PT4 Sixpack 150.0 A IGBT4 - T4 1.75 V 1.7 V PressFIT
IFS100V12PT4 Sixpack 100.0 A IGBT4 - T4 1.75 V 1.7 V Solder
FS100R12PT4 Sixpack 100.0 A IGBT4 - T4 1.75 V 1.7 V PressFIT
VCES / VRRM = 650 V
F3L300R07PE4P 3-level 300.0 A IGBT4 - E4 1.55 V 1.55 V Solder
F3L300R07PE4 3-level 300.0 A IGBT4 - E4 1.55 V 1.55 V Solder
F3L200R07PE4 3-level 200.0 A IGBT4 - E4 1.55 V 1.55 V Solder
DF400R07PE4R_B6 Chopper 400.0 A IGBT4 - E4 1.55 V 1.55 V Solder
FD400R07PE4R_B6 Chopper 400.0 A IGBT4 - E4 1.55 V 1.55 V Solder
DF300R07PE4_B6 Chopper 300.0 A IGBT4 - E4 1.55 V 1.55 V Solder
FD300R07PE4_B6 Chopper 300.0 A IGBT4 - E4 1.55 V 1.55 V Solder
FS200R07PE4 Sixpack 200.0 A IGBT4 - E4 1.55 V 1.55 V PressFIT
FS150R07PE4 Sixpack 150.0 A IGBT4 - E4 1.55 V 1.55 V PressFIT
FS100R07PE4 Sixpack 100.0 A IGBT4 - E4 1.55 V 1.55 V PressFIT

 

Product Configuration IC(nom) / IF(nom) Technology VCE(sat) (Tvj=25°C typ) VF (Tvj=25°C typ) Pins
VCES / VRRM = 1200 V
F3L400R12PT4P_B26 3-level 400.0 A IGBT4 - T4 1.75 V 1.7 V PressFIT
F3L300R12PT4P_B26 3-level 300.0 A IGBT4 - T4 1.75 V 1.65 V PressFIT