- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
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
Overview
EconoPACK™ 4 package is our world standard and perfectly fits into the well-known Econo portfolio.
Key Features
- Easy assembly: PressFIT control pin
- Rugged mechanical design
- Ultrasonic-welded screw terminals
- Injection-molded screw terminals
Applications
Products
About
EconoPACK™ 4 incorporates important key features, e.g., rugged mechanical design with ultrasonic-welded and injection-molded screw terminals, PressFIT control pins and screw power terminals for completely solderless connections, leading IGBT4 technologies with increased Tvjop = 150°C, optimized module layout for high power densities, compact rectifier, chopper, sixpack and 3-level single-phase configurations with NTC and it allows more compact inverters compared to using 3 mm x 34 mm / 3 mm x 62 mm modules.
The EconoPACK™ 4 can be used in several applications, such as motor control and drives, uninterruptible power supplies, solutions for photovoltaic energy systems and fast EV charging.
EconoPACK™ 4 incorporates important key features, e.g., rugged mechanical design with ultrasonic-welded and injection-molded screw terminals, PressFIT control pins and screw power terminals for completely solderless connections, leading IGBT4 technologies with increased Tvjop = 150°C, optimized module layout for high power densities, compact rectifier, chopper, sixpack and 3-level single-phase configurations with NTC and it allows more compact inverters compared to using 3 mm x 34 mm / 3 mm x 62 mm modules.
The EconoPACK™ 4 can be used in several applications, such as motor control and drives, uninterruptible power supplies, solutions for photovoltaic energy systems and fast EV charging.
Share in WeChat
Scan the QR code with your WeChat App to share this page.