マイクロコントローラー
マイクロコントローラー サブカテゴリー
全てのサブカテゴリーを閉じる 全てのサブカテゴリーを開くThe XMC™ family: One MCU platform. Countless solutions
The XMC™ family is most suitable for real-time critical applications where an industry-standard core is needed.
The XMC™ microcontroller family is based on ARM® Cortex®-M cores. It is dedicated to applications in the segments of power conversion, factory and building automation, transportation and home appliances . XMC1000 bring together the ARM® Cortex®-M0 core and market-proven and differentiating peripherals in a leading-edge 65 nm manufacturing process. XMC1000 is the number one choice for bringing traditional 8-bit designs to the next level, addressing a broad application spectrum from typical 8-bit applications up to digital power conversion and even field-oriented motor control.
XMC4000 are powered by ARM® Cortex®-M4 with a built-in DSP instruction set. The single-precision floating-point unit, Direct Memory Access (DMA) feature and Memory Protection Unit (MPU) are state-of-the-art for all F64K128devices – even the smallest XMC4000 runs with up to 80 MHz in core and peripherals. They come with a comprehensive set of common, fast and precise analog/mixed signal, timer/PWM and communication peripherals.
The AURIX™ family: Safety joins performance
The AURIX™ family addresses applications, where more performance, connectivity, safety and security are needed.
AURIX™ TC2xx microcontrollers serve the precise needs of the automotive and industrial market in terms of performance and safety. Its innovative multicore architecture is based on up to three independent 32-bit TriCore™ CPUs and has been designed to meet the highest safety standards, while simultaneously increasing performance significantly.
The latest AURIX™ TC3xx microcontrollers are also well-suited for safety-critical applications to support clean, autonomous, connected cars and to support IoT forconnected, safe, secure industrial applications. It ranges from classic airbag, braking and power steering to fail-operational systems supported by sensor-based systems using radar, LIDAR or camera technologies. From Industrial segment applications like safe and secure servo drives, PLCs, drones, robots and also medical applications.
AURIX™ TC3xx is pin compatible with the AURIX™ TC2xx and offers increased flash memory sizes of up to 16 MByte, over 6 MByte of integrated RAM and up to six TriCore™ 1.62 embedded cores, each with a full clock frequency of 300 MHz. New features include a new radar processing sub-system with up to two dedicated Signal Processing Units (SPU), Gigabit Ethernet , additional CAN FD and LIN interfaces and an eMMC interface for external flash.
Embedded Power ICs (System-on-Chip)
Infineon has combined its wealth of experience in microcontroller with a highly integrated System-on-Chip solutions. Our MCU portfolio includes Embedded Power ICs which integrate on single die the 32-bit microcontroller, the non-volatile flash memory, the analog and mixed signal peripherals, the communication interfaces along with the driving stages needed for either relay, half-bridge or full-bridge DC and BLDC motor applications. Our Embedded Power System-on-Chip (SoC) solutions offer an unmatched level of integration of all functions required to sense, control and actuate a motor, and enable PCB space saving while helping to reduce energy consumption due to power saving modes. Extensive diagnostics and protections are embedded within the system-on-chip, more than a discrete approach can offer. Besides that, our solutions reduce cost through minimum number of external components, and enable multiple and flexible designs. Embedded Power ICs can be used for a range of motor control applications such as window lift, sunroof, wiper, fuel pump, HVAC fans, engine cooling fan, water pumps. Infineon Embedded Power ICs are supported by a complete development tool chain provided by Infineon and third party vendors. The tool chain includes compiler, debugger, evaluation board, LIN low level driver and configuration tool as well as various software code examples.
By working closely together with major Tier1 and OEM producers, we define, develop and bring to market innovative microcontrollers that help our customers address requirements of the ever changing world of electronics. We place great value on overall system understanding, which together with our excellent customer support and wide portfolio of other semiconductors helps customers to execute their projects more effectively, quicker and at lower cost.
完全なAURIX™技術文書(データシートやアプリケーションノートを含む)へのアクセス:
- myinfineon.com(ハイパーリンク)で貴社の電子メールアドレスを使用して登録してください
- ログイン名を次のアドレスに送信してください: AURIX@infineon.com
- 登録されると、新しい文書の自動更新サービスが提供されます
- すべての登録プロセスの完了には、(時間帯の違いにより)
AURIX™ Embedded Software
Safety Products PRO-SIL™
The PRO-SIL™ trademark designates products which contain SIL supporting features covering technical features in hardware and software but also supporting features like development process and user documentation.
![]()
Functional Safety Solutions with Partners
| Partner | Solution | ||
|---|---|---|---|
| 32-bit | TC1197 , PRO-SIL™ Safe-T-Core w/ CIC61508 external watchdog. For safety applications according to SIL/ASIL (IEC61508, ISO26262) or ClassB (IEC60335, IEC60730), Hitex can serve you in consulting, with self test software, integration and certification. |
PRO-SIL™ Safe-T-Core | |
| The Hitex 32-bit SafeTkit provides a great introduction to the Infineon safety system for the TriCore microcontroller family by providing the heart of an ASIL-D/SIL3 capable platform in an easyto- configure and easy-to-use format. | SafeTkit | ||
| Operating Systems | |
PXROS-HR | |
|
SafeRTOS | ||
| OSE | |||
| To simplify the standard-compliant development Embedded Office offers its “Cert-Kit” for standards like IEC61508, IEC62304 and EN50128. By using the real-time kernel µC/OS-II with Space Protection as a pre-certified component, this product facilitates the development of safety-critical applications and considerably reduces the certification process. The Cert-Kit supports Infineon’s AURIX™, the C16x and the XC16x family | Cert-Kit | ||
| 16-bit | |
16-bit XE166 families | PROFIsafe |
| PRO-SIL™ Safe-T-Core | |||
Electronics play a key role in improving safety. Nowadays, both customer demands and government legislation are pushing for greater safety for automotive and industrial applications.
Safety-Related System (SRS)
- Supports
- Core checks
- Peripheral checks
- External watchdog
- Target applications
- ASIL applications
- Chassis, hybrid, EV, powertrain/transmission
| Infineon TriCore™ PRO-SIL™ SafeTcore package provides the tools to accomplish both successfully, a required certification from ASIL B to ASIL D (SIL1-SIL3) and an aggressive time-to-market schedule. The biggest challenges for certification are to achieve the required silicon coverage and to have the documentation to back up your safety case. The PRO-SIL™ SafeTcore & SafeTlib package delivers this through a highly-configurable driver library for the Infineon TriCore™ family of devices, combined with the availability of a full set of Safety Manuals, Safety Cases and requirements/traceability databases. |
PRO-SIL™ SafeTcore & SafeTlib Driver Benefits
![]()
Infineon Safety Concept PRO-SIL™
- Hardware
- Main CPU (TriCore, XC2000)
- Monitor IC (CIC61508, XC800, XC2000)
- Software
- PRO-SIL™ SafeTcore & SafeTlib Software
| Device | SafeTcore TC1797, TC1767, TC1387, TC1724/28, TC1782/84, TC1791/93/98 | |
|---|---|---|
| Objective |
|
|
| Features | Core checks |
|
| Peripheral checks |
|
|
| Safety watchdog |
|
|
| Safety |
|
|
| Typical Size |
|
|
| Compiler |
|
|
| Delivery package |
|
|
| Additional safety documentation |
|
|
|
PRO-SIL™ is a Registered Trademark of Infineon Technologies AG.The PRO-SIL™ Trademark designates Infineon products which contain SIL Supporting Features. |
AURIX™ Tool
マイクロコントローラメディアセンター
その他のビデオについては、マイクロコントローラメディアセンターと弊社のユーチューブチャネルInfineon4Engineers をご覧ください。