TLD5501-2 BUCK DEMO
Active and preferred

TLD5501-2 BUCK DEMO

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD5501-2 BUCK DEMO
TLD5501-2 BUCK DEMO


製品仕様情報

  • Frequency 範囲
    200 kHz~700 kHz
  • Pout 範囲
    0 W~40 W
  • ゴーワイドボード
    Yes
  • サブアプリケーション
    Automotive, Lighting
  • トポロジー
    DC-DC converter
  • ファミリー
    LITIX™ Power Flex
  • ボードタイプ
    Demo Board
  • 入力タイプ
    DC
  • 出力電圧 範囲
    1.5 V~12.71 V
  • 出力電圧
    11.5 V
  • 出力電流 範囲
    0 A~7 A
  • 実装
    SMD
  • 対象アプリケーション
    Automotive
  • 認定
    Automotive
  • 電源電圧 範囲
    5.75 V~40 V
  • 電源電圧
    12 V

OPN
TLD55012BUCKDEMOTOBO1
製品ステータス active and preferred
インフィニオン パッケージ N/A
パッケージ名 N/A
梱包サイズ 1
梱包形態 CONTAINER
MSL (湿度感受性レベル) NA
防湿梱包 NON DRY
鉛フリー No
ハロゲンフリー No
RoHS対応 No
組立国
SI
ウェハ製造国
SI
Infineon stock last updated:
個. 在庫あり

製品ステータス
Active
インフィニオン パッケージ N/A
パッケージ名 -
梱包サイズ 1
梱包形態 CONTAINER
MSL (湿度感受性レベル) NA
防湿梱包 NON DRY
鉛フリー
ハロゲンフリー
RoHS準拠
組立国
SI
ウェハ製造国
SI
Optimize high power LED applications with TLD5501-2QV evaluation board. Drive LEDs efficiently with "Dual Buck Parallel Voltage Regulator", delivering over 80W with 90%+ efficiency. Configure board for various topologies: "Dual Buck Parallel Current Regulator," "Dual Buck Independent Voltage Regulators," "Dual Buck Independent Current Regulators," or "Single Buck Independent Current Regulator + Single Buck Independent Voltage Regulator."

利点

  • Dual-Channel synchronous DC/DC Controller for HIGH POWER LED drivers
  • Wide LED forward voltage Range (2 V up to 50 V)
  • Wide VIN Range (IC 4.5 V to 40 V, Power 4.5 V to 55 V)
  • Switching Frequency Range from 200 kHz to 700 kHz
  • SPI for diagnostics and control
  • Maximum Efficiency in every condition (up to 96%)
  • Constant Current (LED) and Constant Voltage Regulation
  • Limp Home Function (Fail Safe Mode)
  • EMC optimized device: Features an auto Spread Spectrum
  • LED current sense with dedicated monitor Output
  • Advanced protection features for device and load
  • Enhanced Dimming features: Analog and PWM dimming
  • LED current accuracy +/- 3%
  • Available in a small thermally enhanced PG-VQFN-48-31 package
  • Automotive AEC Qualified

アプリケーション

ドキュメント

設計リソース