新規設計は非推奨

GS-EVM-CHG-250WPFCLLC

250 W AC-DC charger PFC & LLC reference design

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

GS-EVM-CHG-250WPFCLLC
GS-EVM-CHG-250WPFCLLC

製品仕様情報

  • ファミリー
    CoolGaN™
  • 入力タイプ
    AC
  • 入力電圧
    90 V to 264 V
  • 電力 max
    250 W
OPN
製品ステータス
インフィニオンパッケージ
パッケージ名
包装サイズ
包装形態
水分レベル
モイスチャーパッキン
鉛フリー
ハロゲンフリー
RoHS準拠
Infineon stock last updated:
This design takes advantage of a two-stage power conditioning system, including a boost AC/DC PFC stage, and an isolated DC/DC half-bridge LLC stage. Input voltage: 90 V - 264 VAC. Output: 19 VDC, 13.2 A, 250 W. Passes EN55023 Class B conducted and radiated EMI. Meets IEC 62368-1 touch temperature requirement. Includes TSD, OLP, OVP, OCP and OPP protection. 3-pin input socket.

機能

  • Low Total Harmonic Distortion (THD)
  • Passes EN55023 Class B for conduction and radiation electromagnetic interference (EMI)
  • Meets IEC 62368-1 touch temperature requirement

利点

  • High power density, 16 W/in³
  • High efficiency >96%
  • Cost-effective topologies with PFC+ LLC

ドキュメント

デザイン リソース