KIT_AK_XC800_FOC_V1

KIT_AK_XC800_FOC_V1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_AK_XC800_FOC_V1
KIT_AK_XC800_FOC_V1


製品仕様情報

  • ファミリー
    Microcontroller
  • ボードタイプ
    Evaluation Board
  • 対象アプリケーション
    Motor Control & Drives
  • 製品名
    Application KIT XC800_FOC_V1

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
Application Kit for Field Oriented Control using XC886/888Facilitates cost-effective evaluation and development of PMSM control applications. Features the CANmotion board with XC886CM MCU and a 3-phase inverter for 24V PMSM motor control. Offers complete Field Oriented Control source code, a free tool chain for rapid development, CAN to USB bridge for parameter adjustments, and pre-compiled demos for easy performance measurement.

特長

  • CANmotion evaluation board integrating the XC886CM microcontroller and a 3-phase power inverter providing all the necessary functions to control a 24 V PMSM motor
  • Ready to use FOC software, free compiler and debugger
  • USB CAN interface for monitoring
  • DAvE-autocode generator & device configuration tool
  • Low-cost, easy evaluation of FOC based on 8-bit microcontroller
  • All necessary functionality to jump-start FOC development
  • Real-time control of the motor control application
  • Reduced software development time

利点

  • Low-cost, easy evaluation of FOC based on 8-bit microcontroller
  • All necessary functionality to jump-start FOC development
  • Real-time control of the motor control application
  • Reduced software development time

アプリケーション

ドキュメント

設計リソース