OC1210
Active and preferred
RoHS対応

OC1210

World’s tiniest 28 nm eSIM – delivering seamless global connectivity including full support by Chinese MNOs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

OC1210
OC1210

製品仕様情報

  • CPU
    32-bit
  • NVM (不揮発性メモリ)
    800 kByte
  • インターフェース
    ISO 7816
  • ユースケース
    eSIM (embedded SIM)
  • 周囲温度 範囲
    -30 °C~85 °C
  • 対称型暗号
    AES up to 256 bit, DES
  • 納品形態
    SG-XFWLB-16-3
  • 認証
    GSMA, TAF, 3GPP
  • 非対称暗号
    RSA up to 2048 bit, ECC up to 521 bit, NIST P-256, Brainpool256r1
OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
Infineon stock last updated:
OPTIGA™ Connect Consumer OC1210 is GSMA eSA certified, fully TAF compliant and qualified by Chinese MNOs. This enables customers to use a global SKU for consumer devices. The security architecture is based on the Arm® v8 and Infineon’s Integrity Guard 32 technology for increased performance and less power consumption. RSP and MEP greatly enhance end user experience, while the smallest footprint WLCSP Package enables OEMs to make best HW Designs.

特長

  • Ultra-small footprint (<3 mm²)
  • Global eSIM service interoperability
  • TAF and GSMA SGP.22 v3 compliant
  • Supporting RSP + MEP
  • Compliant with 2G, 3G, 4G, 5G networks
  • SIM, USIM, CSIM, RUIM, and ISIM
  • Up to 800 kB free user memory
  • Sec. eval. acc. to BSI-CC-PP-0100-2018
  • Post-quantum cryptography (PQC) ready
  • SOTA/OS patching
  • Voltage classes: C (1.8 V), D (1.2 V)
  • ISO7816 Interface
  • WLCSP (1.8 x 1.6 x 0.4 mm) package
  • Temperature: -30 to +85°C
  • Data retention: 10 years

利点

  • World’s tiniest GSMA-compliant eSIM
  • Global interoperability (incl. China)
  • Easy HW integration by supporting 1.2 V
  • 25% better performance / power ratio
  • Extended battery lifetime
  • Future-proof security platform
  • Rich feature-set: e.g. OS patching, MEP
  • Ample Space for User Profiles
  • Improved end user experience
ドキュメント

デザイン リソース

開発者コミュニティ

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "コミュニティに質問する", "labelEn" : "コミュニティに質問する" }, { "link" : "https://community.infineon.com/", "label" : "すべてのディスカッションを表示", "labelEn" : "すべてのディスカッションを表示" } ] }