Infineon`s new family of 2 x 37 W audio amplifiers features second generation of MERUS™ multilevel switching amplifier technology

マーケットニュース

17/11/2022

Munich, Germany – 17 November, 2022 – When designing portable and battery-powered audio devices for consumer speaker applications, maximizing battery playback time and, at the same time, maintaining excellent audio performance in a compact form and at a low system cost is essential. MERUS™ multilevel switching technology from Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is designed to achieve low switching losses and highly efficient amplification at both low and high output power, bringing the desired benefits in such applications. The new ICs feature the second generation of this technology and come in a compact 40-pin QFN package. They primarily address applications such as battery-powered speakers, Bluetooth/wireless/smart speakers and soundbars, conference speakers, and multi-channel/multi-room audio systems.

 

The new family consists of MA2304DNS with an integrated and fully-configurable digital signal processor (DSP) and MA2304PNS with audio limiter and volume control features. Both devices feature the second-generation multilevel-switching class D audio amplifiers with an inductor-less operation and provide a bridge-tied load (BTL)- rated output of 2 x 37 W and a power supply voltage range (PVDD) of 10 to 20 V for high fidelity audio performance. The five-level voltage modulation offers an ultralow idle power of 52 mW without the need for complex dynamic rail‑tracking systems. This is at least five times lower than the traditional class D audio amplifiers, making these devices ideal for battery-powered speaker applications with extended battery life and/or reduced battery cell cost.

 

At low output power, the efficiency can be higher than 80 percent offering extended battery life and easy thermal management in multi-channel products. Multilevel switching also relaxes electromagnetic compatibility (EMC) requirements and enables inductor-less applications at full power range with lower cost. Compared to traditional two- and three-level class D audio amplifiers, the reduced electromagnetic interference (EMI) emissions allow for fast time-to-market without compromises in audio performance or efficiency. In mains‑powered multi-channel applications, the reduced and scalable EMI enables otherwise impossible industrial designs without needing a heatsink or a traditional LC filter.

 

A high-order internal feedback loop ensures low total harmonic distortion (THD) and low noise floor for excellent audio performance. The inductor‑less application contributes to the smallest output filtering, avoiding bulky inductors, thus reducing system cost without output power limitations. The integrated DSP in the MA2304DNS is highly configurable and can correct imperfections and tune real speaker applications with, e.g., equalization, limiting, and other similar functions. The MA2304PNS offers a simpler volume control and limiter for systems where an application/connectivity processor does the audio processing.

 

Availability

The MERUS MA2304DNS and MA2304PNS 2 x 37 W second generation multilevel class D audio amplifiers with an inductor-less operation are available in a QFN 6 x 6 mm² package and can be ordered now. More information is available at www.infineon.com/merus.

Press Photos

MERUS GEN2

MERUS GEN2

MERUS™ multilevel switching technology from Infineon is designed to achieve low switching losses and highly efficient amplification at both low and high output power

JPEG

2126x1098 px

ダウンロード

Information Number : INFPSS202211-027

avatar

Reinhard von Faltin

ATV&モビリティ関連スポークスパーソン

T +49 89 234 39694

E-mail送信