Bluetooth規格N/A
-
CAPSENSE™No
-
GPIO/シールドの互換性Arduino Uno, mikroBUS, Shield2Go
-
WiFi規格N/A
-
コアARM Cortex-M7,ARM Cortex-M0+
-
ゴーワイドボードYes
-
センサーNone
-
ソフトウェア サポートModusToolbox
-
ファミリーXMC7100 Industrial Microcontroller
-
プログラマー/デバッガOnboard KitProg
-
ボードタイプEvaluation Kit
-
入力タイプDC
-
外部メモリ512-Mbit Quad SPI NOR Flash
-
対象アプリケーションIndustrial
-
認定Industrial
-
電源電圧 範囲3.3 V~5 V
| 推奨 | ||
|
OPN
|
KITXMC71EVKLITEV1TOBO1 | |
| 製品ステータス | active and preferred | |
| インフィニオン パッケージ | N/A | |
| パッケージ名 | N/A | |
| 梱包サイズ | 1 | |
| 梱包形態 | CONTAINER | |
| MSL (湿度感受性レベル) | NA | |
| 防湿梱包 | NON DRY | |
| 鉛フリー | No | |
| ハロゲンフリー | No | |
| RoHS対応 | Yes | |
| 組立国 |
IN
|
|
|
Infineon stock last updated:
|
個.
在庫あり
|
|
|
|
||
|
|
||
| 製品ステータス |
Active
|
|---|---|
| インフィニオン パッケージ | N/A |
| パッケージ名 | - |
| 梱包サイズ | 1 |
| 梱包形態 | CONTAINER |
| MSL (湿度感受性レベル) | NA |
| 防湿梱包 | NON DRY |
| 鉛フリー | |
| ハロゲンフリー | |
| RoHS準拠 | |
| 組立国 |
IN
|
- Low-power operations
- Programmable analog and digital peripherals that allow faster time-to-market
- XMC7100 Evaluation Board
- USB Type-A to Micro-B cable
- Quick start guide (printed on kit package)
特長
- Evaluation board for XMC7100D-F176K4160AA in TEQFP package with 176 pins dual 250-MHz Arm® Cortex®-M7 and 100MHz Cortex®-M0+ CPUs
- CAN FD transceiver, a micro-B connector for USB device interface, provision for Gb Ethernet PHY transceiver with RJ45 connector interface
- A potentiometer that can be used to simulate analog sensor output
- A mode button and a mode LED for KitProg3
- Two user LEDs, two user buttons, and a reset button for the XMC7100D
- KitProg3 on-board programmer/debugger, USB-UART and USB-I2C bridge functionality through USB connector.
- Headers compatible with Arduino for interfacing Arduino shields
- Two S2GO headers and a mikroBus header for interfacing sensors
- Fully compatible with the latest version of ModusToolboxTM
- A 512-Mbit QSPI NOR flash
- The board supports operating voltages from 3.3 V to 5.0 V for XMC7100D
利点
- Out-of-the-box experience with on-board-programmer/debugger and the provided USB Type-A to Micro-B cable
- Full integration with ModusToolbox™ IDE through Board Support Package (BSP), supporting an extensive list of code examples
- Easy access and evaluation of all peripherals using code examples available in GitHub
- Arduino ecosystem access
アプリケーション
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.