Background for document preview
Background for thumbnail

AN6068 Replacing 4-Mbit (256K x 16) MRAM with Infineon nvSRAM

AN6068 discusses the key pinout differences between the Everspin 4-Mbit (256K x 16) MRAM and the Infineon 4-Mbit (256K x 16) nvSRAM devices. These differences should be taken into consideration when designing a PCB to use either MRAM or the high performance nvSRAM on the same footprint as true alternate source part number on the same bill of materials (BOM).

176.26 KB
2020/06/26