これは機械翻訳されたコンテンツです。 詳しくは こちらをご覧ください。
AURIX-XILINX-FPGA-LINK
-
このページ
About
Infineon Technologies AG, Xilinx, Inc. and Xylon, d.o.o. cooperate for more flexibility in using safety microcontrollers in automotive and industrial applications. The new IP-Core of Xylon enables high-speed communication between microcontrollers of Infineon's AURIX family (TC2xx and TC3xx) and Xilinx SoC (System-on-Chip), MPSoC (MultiProcessor SoC) and FPGA (Field Programmable Gate Arrays) devices via the Infineon High Speed Serial Link (HSSL). This serial link supports baud rates of up to 320 Mbaud at a net payload data-rate of up to 84%.
The new IP core will allow system developers to combine functional safety and security provided by AURIX™ with the wide range of functional possibilities brought to the table by the Xilinx devices. Linked devices can access and control each other’s internal and connected resources through the HSSL.
- Currently supports Xilinx 7 Series and Zynq-7000 SoC device families
- Support for Xilinx UltraScale, UltraScale+ FPGA devices, and Zynq UltraScale+ MPSoC planned for the near future.
- HSSL slave device
- Up to 320 Mbaud/s baud rate
- ARM AMBA AXI4-Lite bus protocol compliant as a slave device
- ARM AMBA AXI4 bus protocol compliant as a master device
- 3.25 GB of addressable space covers accesses to:
- FPGA fabric registers and RAM
- PS section register space and OCM
- On-board linearly addressable FLASH devices
- On-board DDR memory
Infineon Technologies AG, Xilinx, Inc. and Xylon, d.o.o. cooperate for more flexibility in using safety microcontrollers in automotive and industrial applications. The new IP-Core of Xylon enables high-speed communication between microcontrollers of Infineon's AURIX family (TC2xx and TC3xx) and Xilinx SoC (System-on-Chip), MPSoC (MultiProcessor SoC) and FPGA (Field Programmable Gate Arrays) devices via the Infineon High Speed Serial Link (HSSL). This serial link supports baud rates of up to 320 Mbaud at a net payload data-rate of up to 84%.
The new IP core will allow system developers to combine functional safety and security provided by AURIX™ with the wide range of functional possibilities brought to the table by the Xilinx devices. Linked devices can access and control each other’s internal and connected resources through the HSSL.
- Currently supports Xilinx 7 Series and Zynq-7000 SoC device families
- Support for Xilinx UltraScale, UltraScale+ FPGA devices, and Zynq UltraScale+ MPSoC planned for the near future.
- HSSL slave device
- Up to 320 Mbaud/s baud rate
- ARM AMBA AXI4-Lite bus protocol compliant as a slave device
- ARM AMBA AXI4 bus protocol compliant as a master device
- 3.25 GB of addressable space covers accesses to:
- FPGA fabric registers and RAM
- PS section register space and OCM
- On-board linearly addressable FLASH devices
- On-board DDR memory
Share in WeChat
Scan the QR code with your WeChat App to share this page.
設計リソース
Image gallery