eupec™ EconoBRIDGE™

EconoBRIDGE™ rectifier modules in our established Econo2 and Econo4 housings. They are designed to work perfectly together with our 6-packs in EconoPACK™ 2, 3 & 4 modules. EconoBRIDGE™ are either un-controlled with only diodes in the rectifier stage or half-controlled with also thyristors in the rectifier stage.

Key Features

  • Integration: Rectifier bridge, brake shopper and NTC in just one package to enable system cost savings
  • Flexibility: Customizable package (pin position and topology can be adapted to customer needs)
  • One fits all: Numerous topologies and currents (100A-360A) serve several application for platform strategies
  • Power Density: Trenchstop™ IGBT 4 technology with Tvjop = 150 °C for higher power density compared to Trenchstop™ IGBT 3 for compact inverter designs
  • Performance: Pre-applied TIM* allows increased output power compared to standard module + longer lifetime
  • Standardization: Established RoHS-compliant housing concept for high availability
  • Simplicity: PressFIT for main as well as auxiliary terminals to reduce mounting effort

Overview EconoBRIDGE™

Portfolio

Product VDRM/ VRRM IRMS I(FSM) Configuration
DDB6U144N16R 1600 V 144 A 1000 A Diode Bridges
DDB6U180N16RR_B11 1600 V 180 A 1600 A Diode Bridges with Brake Chopper
DDB6U180N16RR_B37 1600 V 180 A 1600 A Diode Bridges with Brake Chopper
DDB6U134N16RR 1600 V 134 A 550 A Diode Bridges with Brake Chopper and NTC
DDB6U134N16RR_B11 1600 V 134 A 550 A Diode Bridges with Brake Chopper and NTC
DDB6U104N16RR 1600 V 104 A 550 A Diode Bridges with Brake Chopper and NTC
TDB6HK124N16RR 1600 V 124 A 550 A Half Controlled Bridges with Brake Chopper and NTC
TDB6HK180N16RR 1600 V 180 A 1400 A Half Controlled Bridges with Brake Chopper
TDB6HK180N16RR_B11 1600 V 180 A 1400 A Half Controlled Bridges with Brake Chopper
TDB6HK240N16P 1600 V 240 A 1800 A Half Controlled Bridges with NTC
TDB6HK360N16P 1600 V 360 A 2300 A Half Controlled Bridges with NTC

 

Product VDRM/ VRRM IRMS I(FSM) Configuration
DDB6U104N16RRP_B37 1600 V 104 A 550 A Diode Bridges with Brake Chopper and NTC
DDB6U180N16RRP_B37 1600 V 180 A 1600 A Diode Bridges with Brake Chopper

*Please contact us for orders or more information about EconoPACK™ IGBT Modules with TIM