- 40V Current Sensing MOSFETs
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
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Business & Financial Press
Nov 04, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Business & Financial Press
Nov 04, 2026
Overview
Infineon XENSIV™ Barometric Absolute Pressure (BAP) sensors provide accurate absolute pressure measurement for automotive, industrial, and consumer applications. The portfolio combines analog and digital interfaces, compact MEMS designs, low power consumption, integrated signal conditioning, and robust operation. Devices support altitude and environmental sensing, engine and seat control, battery monitoring, airflow management, and diagnostics.
Key Features
- High-accuracy pressure sensing
- Analog and digital interfaces
- Ultra-low power consumption
- Integrated sensor diagnostics
- Wide pressure range options
- Wide operating temperature range
- Automotive-qualified devices
- Functional safety support
Applications
Products
About
Infineon XENSIV™ Barometric Absolute Pressure (BAP) sensors measure absolute pressure relative to a vacuum reference, providing accurate atmospheric and system pressure data for automotive, industrial, and consumer applications. The portfolio includes analog and digital MEMS pressure sensors with compact packages, low power consumption, integrated signal conditioning, and robust performance across a wide operating temperature range.
Depending on the application, BAP sensors provide precise pressure data for environmental monitoring, system diagnostics, altitude measurement, airflow control, battery monitoring, and thermal event detection. Available devices support different pressure ranges, interfaces, supply voltage requirements, and qualification levels, enabling designers to select the right sensor for automotive-grade systems as well as industrial and consumer applications.
XENSIV™ Barometric Absolute Pressure (BAP) sensors support multiple automotive applications requiring accurate ambient or system pressure measurement. In engine control units (ECUs), barometric pressure data enables compensation for altitude and environmental conditions, helping optimize vehicle control strategies. Dedicated analog and digital BAP sensors are also used in pneumatic seat comfort systems, supporting pressure monitoring across standard and extended pressure ranges.
In electrified vehicles, selected BAP sensors enable battery pressure monitoring and thermal runaway detection in battery management systems (BMS) through autonomous low-power operation, pressure event detection, wake-up functions, diagnostics, and digital communication interfaces. The portfolio includes automotive-qualified devices and products designed to support functional safety-related system architectures. Refer to the individual product documentation for qualification and safety classification details.
XENSIV™ Barometric Absolute Pressure (BAP) sensors support a broad range of industrial and consumer applications requiring precise, low-power pressure measurement. The DPS368, Infineon's dedicated barometric pressure sensor for industrial and consumer markets, combines high accuracy, excellent temperature stability, and low power consumption in a compact form factor.
Its capabilities enable altitude measurement and navigation in drones, environmental awareness and touch detection in robotics, airflow and filter monitoring in HVAC and air purification systems, cooling optimization in data centers and energy storage systems, and water level detection in home appliances such as washing machines. Additional applications include robotic vacuum cleaners, wearable devices, and medical equipment, where accurate pressure information can enhance system intelligence, monitoring, and safety functions.
By combining high precision with low power consumption, the DPS368 helps designers enable advanced sensing capabilities while maintaining compact, energy-efficient system designs.
Explore webinars covering pressure sensor applications, use cases, and value propositions. Discover how MEMS pressure sensors address specific requirements across automotive, industrial, and consumer applications, and how their features and capabilities support system performance, efficiency, safety, and reliability. Access expert insights and stay up to date with the latest trends, technologies, and advancements in pressure sensing.
Infineon XENSIV™ Barometric Absolute Pressure (BAP) sensors measure absolute pressure relative to a vacuum reference, providing accurate atmospheric and system pressure data for automotive, industrial, and consumer applications. The portfolio includes analog and digital MEMS pressure sensors with compact packages, low power consumption, integrated signal conditioning, and robust performance across a wide operating temperature range.
Depending on the application, BAP sensors provide precise pressure data for environmental monitoring, system diagnostics, altitude measurement, airflow control, battery monitoring, and thermal event detection. Available devices support different pressure ranges, interfaces, supply voltage requirements, and qualification levels, enabling designers to select the right sensor for automotive-grade systems as well as industrial and consumer applications.
XENSIV™ Barometric Absolute Pressure (BAP) sensors support multiple automotive applications requiring accurate ambient or system pressure measurement. In engine control units (ECUs), barometric pressure data enables compensation for altitude and environmental conditions, helping optimize vehicle control strategies. Dedicated analog and digital BAP sensors are also used in pneumatic seat comfort systems, supporting pressure monitoring across standard and extended pressure ranges.
In electrified vehicles, selected BAP sensors enable battery pressure monitoring and thermal runaway detection in battery management systems (BMS) through autonomous low-power operation, pressure event detection, wake-up functions, diagnostics, and digital communication interfaces. The portfolio includes automotive-qualified devices and products designed to support functional safety-related system architectures. Refer to the individual product documentation for qualification and safety classification details.
XENSIV™ Barometric Absolute Pressure (BAP) sensors support a broad range of industrial and consumer applications requiring precise, low-power pressure measurement. The DPS368, Infineon's dedicated barometric pressure sensor for industrial and consumer markets, combines high accuracy, excellent temperature stability, and low power consumption in a compact form factor.
Its capabilities enable altitude measurement and navigation in drones, environmental awareness and touch detection in robotics, airflow and filter monitoring in HVAC and air purification systems, cooling optimization in data centers and energy storage systems, and water level detection in home appliances such as washing machines. Additional applications include robotic vacuum cleaners, wearable devices, and medical equipment, where accurate pressure information can enhance system intelligence, monitoring, and safety functions.
By combining high precision with low power consumption, the DPS368 helps designers enable advanced sensing capabilities while maintaining compact, energy-efficient system designs.
Explore webinars covering pressure sensor applications, use cases, and value propositions. Discover how MEMS pressure sensors address specific requirements across automotive, industrial, and consumer applications, and how their features and capabilities support system performance, efficiency, safety, and reliability. Access expert insights and stay up to date with the latest trends, technologies, and advancements in pressure sensing.
Share in WeChat
Scan the QR code with your WeChat App to share this page.