- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Overview
The BRIGHTLANE™ 88Q1110/88Q1111 device is a single pair Ethernet physical layer transceiver (PHY) designed for automotive applications. The transceiver implements the Ethernet physical layer portion of the 100BASE-T1 standard as defined by the IEEE 802.3bw task force.
Key Features
- Automotive package
- OPEN Alliance TC10 sleep mode
- Integrated LDO
- Integrated passive filter network
- Integrated virtual cable tester
- Signal quality indicator (SQI)
- 802.1AS and 1-step PTP
Products
About
The BRIGHTLANE™ 88Q1110/88Q1111 is built using a standard digital CMOS process, incorporating all the active circuitry necessary for transmitting and receiving data over a single balanced twisted pair. The BRIGHTLANE™ 88Q1110 supports reduced pin count GMII (RGMII), reduced pin count MII (RMII), and media independent interface (MII), while the 88Q1111 also offers Serial GMII (SGMII) for direct connection to a MAC or switch port. Operating at 1.25 Gbps over a single differential pair, SGMII reduces power consumption and the number of I/Os on the MAC interface.
The BRIGHTLANE™ 88Q1110/88Q1111 integrates media dependent interface (MDI) termination resistors, simplifying board layout and lowering costs by reducing external components. With an integrated linear voltage regulator, the device operates from a single 3.3 V supply and supports 1.8 V, 2.5 V, and 3.3 V LVCMOS I/O standards. Designed to support frame preemption per IEEE 802.3br-2016, it utilizes advanced mixed-signal processing for equalization, echo, data recovery, and error correction at a 100 Mbps data rate. The device exceeds automotive electromagnetic interference (EMI) requirements in noisy environments while maintaining very low power dissipation and is compatible with the footprint of BRIGHTLANE™ 88Q1010 and BRIGHTLANE™ 88Q2110 Ethernet PHY transceivers.
Designed to meet the specific needs of our customers the BRIGHTLANE™ 88Q111x offers several features and benefits, including:
- Automotive qualified: AEC-Q100, Automotive grade 1 (-40 °C to +125 °C)
- Automotive package: 40-QFN, 6.0x6.0 mm, 0.5 mm pitch, wettable flanks
- OPEN Alliance TC10 Sleep Mode: As an IEEE and OPEN Alliance TC10 compliant 100BASET1 Ethernet PHY, the 88Q1110/88Q1111 supports wake-up and sleep signaling over dedicated I/O pins, as well as through Wake-up Pulse (WUP), Wake-up Request (WUR) and Low Power Sleep (LPS) commands
- Wake on LAN (WoL): Saves system power through magic packet or link change detection
- Integrated LDO: 3.3 V only operation
- Integrated passive filter network: Reduced BOM/board space
- Integrated Virtual Cable Tester: VCT tool used for cable diagnostics
- Signal quality indicator (SQI): Signal quality indicator (SQI) tool provides signal-to-noise ratio (SNR) data
- 802.1AS and 1-step PTP: Support for precision time protocol (PTP)
Facing a design challenge? The Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
The BRIGHTLANE™ 88Q1110/88Q1111 is built using a standard digital CMOS process, incorporating all the active circuitry necessary for transmitting and receiving data over a single balanced twisted pair. The BRIGHTLANE™ 88Q1110 supports reduced pin count GMII (RGMII), reduced pin count MII (RMII), and media independent interface (MII), while the 88Q1111 also offers Serial GMII (SGMII) for direct connection to a MAC or switch port. Operating at 1.25 Gbps over a single differential pair, SGMII reduces power consumption and the number of I/Os on the MAC interface.
The BRIGHTLANE™ 88Q1110/88Q1111 integrates media dependent interface (MDI) termination resistors, simplifying board layout and lowering costs by reducing external components. With an integrated linear voltage regulator, the device operates from a single 3.3 V supply and supports 1.8 V, 2.5 V, and 3.3 V LVCMOS I/O standards. Designed to support frame preemption per IEEE 802.3br-2016, it utilizes advanced mixed-signal processing for equalization, echo, data recovery, and error correction at a 100 Mbps data rate. The device exceeds automotive electromagnetic interference (EMI) requirements in noisy environments while maintaining very low power dissipation and is compatible with the footprint of BRIGHTLANE™ 88Q1010 and BRIGHTLANE™ 88Q2110 Ethernet PHY transceivers.
Designed to meet the specific needs of our customers the BRIGHTLANE™ 88Q111x offers several features and benefits, including:
- Automotive qualified: AEC-Q100, Automotive grade 1 (-40 °C to +125 °C)
- Automotive package: 40-QFN, 6.0x6.0 mm, 0.5 mm pitch, wettable flanks
- OPEN Alliance TC10 Sleep Mode: As an IEEE and OPEN Alliance TC10 compliant 100BASET1 Ethernet PHY, the 88Q1110/88Q1111 supports wake-up and sleep signaling over dedicated I/O pins, as well as through Wake-up Pulse (WUP), Wake-up Request (WUR) and Low Power Sleep (LPS) commands
- Wake on LAN (WoL): Saves system power through magic packet or link change detection
- Integrated LDO: 3.3 V only operation
- Integrated passive filter network: Reduced BOM/board space
- Integrated Virtual Cable Tester: VCT tool used for cable diagnostics
- Signal quality indicator (SQI): Signal quality indicator (SQI) tool provides signal-to-noise ratio (SNR) data
- 802.1AS and 1-step PTP: Support for precision time protocol (PTP)
Facing a design challenge? The Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Share in WeChat
Scan the QR code with your WeChat App to share this page.