Overview
PSOC™ is the world’s first programmable, embedded design platform. The PSOC™ 4 MCU with AIROC™ Bluetooth® LE includes a 32-bit Arm® Cortex®-M0 both analog and digital programmable blocks. This helps to accelerate system design with reliable and easy-to-use solutions with touch sensing and Bluetooth® LE. This MCU has been designed for your low-power sensor based IoT applications with a sophisticated UI for programming and optimized PCB footprint.
Key Features
- 48 MHz Arm® Cortex®-M0 CPU
- Bluetooth® LE
- 256 KB flash, 32 KB SRAM
- 1.3 µA deep sleep current
- Capacitive touch sensing
- Pre-certified modules
- Flexible low-power modes
- Programmable digital/analog blocks
Applications
Products
About
Infineon offers PSOC™ 4 microcontroller with AIROC™ Bluetooth® Low Energy (LE) to drive your low-power IoT devices. The PSOC™ 4 with AIROC™ Bluetooth® LE is an Arm® Cortex®-M0-based PSOC™ device that integrates programmable analog front ends, programmable digital logic, industry-leading CAPSENSE™ user interface, and Bluetooth® LE radio. It includes a royalty-free Bluetooth® LE protocol stack compatible with Bluetooth® 5.3.
PSOC™ 4 MCU with AIROC™ Bluetooth® LE simplifies your RF board design by integrating the Balun resulting in reduced PCB footprint. It delivers five flexible low-power modes to customize the configuration as per your specific need. Also, with our industry-leading CAPSENSE™ technology, the PSOC™ 4 MCU with AIROC™ Bluetooth® LE enables sophisticated user interfaces such as touchpads and gesture controls offering best-in-class user experience.
This MCU is enabled with PSOC™ Creator which is a fully integrated and complete system design tool. It enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ systems. Customers can also use schematic capture with proven peripheral components for rapid design iterations.
Our modules based on the PSOC™ 4 MCU with AIROC™ Bluetooth® LE is easy to integrate into your existing products, allowing for seamless wireless communication between devices and faster time to market.
With an extensive experience in delivering certified Bluetooth® LE SoCs and modules, Infineon’s regulatory testing and certification process is precise and rigorous.
Infineon’s PSOC™ 4 with AIROC™ Bluetooth® LE MCU and modules are qualified by Bluetooth® SIG, and include regulatory certification approval for FCC, ISED, MIC, and CE. This allows you to focus on creating unique IoT applications without having to deal with the complexities associated with complicated board bring up, RF/specification testing, performance testing, and regulatory testing.
Secured today. Compliant tomorrow: Build connected devices ready for the EU Cyber Resilience Act with security-by-design solutions by Infineon.
This product is targeted to support the EU CRA in the class: Unclassified.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Infineon offers PSOC™ 4 microcontroller with AIROC™ Bluetooth® Low Energy (LE) to drive your low-power IoT devices. The PSOC™ 4 with AIROC™ Bluetooth® LE is an Arm® Cortex®-M0-based PSOC™ device that integrates programmable analog front ends, programmable digital logic, industry-leading CAPSENSE™ user interface, and Bluetooth® LE radio. It includes a royalty-free Bluetooth® LE protocol stack compatible with Bluetooth® 5.3.
PSOC™ 4 MCU with AIROC™ Bluetooth® LE simplifies your RF board design by integrating the Balun resulting in reduced PCB footprint. It delivers five flexible low-power modes to customize the configuration as per your specific need. Also, with our industry-leading CAPSENSE™ technology, the PSOC™ 4 MCU with AIROC™ Bluetooth® LE enables sophisticated user interfaces such as touchpads and gesture controls offering best-in-class user experience.
This MCU is enabled with PSOC™ Creator which is a fully integrated and complete system design tool. It enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ systems. Customers can also use schematic capture with proven peripheral components for rapid design iterations.
Our modules based on the PSOC™ 4 MCU with AIROC™ Bluetooth® LE is easy to integrate into your existing products, allowing for seamless wireless communication between devices and faster time to market.
With an extensive experience in delivering certified Bluetooth® LE SoCs and modules, Infineon’s regulatory testing and certification process is precise and rigorous.
Infineon’s PSOC™ 4 with AIROC™ Bluetooth® LE MCU and modules are qualified by Bluetooth® SIG, and include regulatory certification approval for FCC, ISED, MIC, and CE. This allows you to focus on creating unique IoT applications without having to deal with the complexities associated with complicated board bring up, RF/specification testing, performance testing, and regulatory testing.
Secured today. Compliant tomorrow: Build connected devices ready for the EU Cyber Resilience Act with security-by-design solutions by Infineon.
This product is targeted to support the EU CRA in the class: Unclassified.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Share in WeChat
Scan the QR code with your WeChat App to share this page.