Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
The ultra-compact CIPOS™ Nano is a family of highly-integrated power modules for high-efficiency consumer and light industrial applications. With half-bridge and three-phase configurations, CIPOS™ Nano is designed for rectifiers, converters, and inverter stages in power management circuits and motor drives for applications like fans, hair dryers, air purifiers, and circulation pumps.
Key Features
- Heatsink-less operation
- Integrated bootstrap functionality
- Overcurrent protection in 12 x 12
- Fast recovery FETs
Applications
Products
About
By implementing an innovative power QFN package, which utilizes PCB copper traces to dissipate heat from the module, the CIPOS™ Nano family delivers a new benchmark in device size, offering up to a 60 percent smaller footprint than existing three-phase motor control power IPMs.
CIPOS™ Nano family also offers the fully integrated iMOTION™ IPMs which combine the industry-leading iMOTION™ MCE 2.0 (Motor Control Engine) and the three-phase inverter in a highly compact 12 x 12 mm package.
The CIPOS™ Nano IPMs incorporates important key features, such as motor drive-optimized fast recovery FETs, heatsink-less operation, a wide range of footprint compatible parts, integrated bootstrap functionality, and overcurrent protection which is included in 12 x 12.
The key benefits are, among other things, cost savings from a smaller footprint and reduced PCB space, easy implementation of two- or three-phase motor drives with half-bridge IPMs, same PCB footprint to address multiple application markets (100 VAC – 230 VAC), and half-bridge configuration which enables more flexible board design with better thermal performance.
By implementing an innovative power QFN package, which utilizes PCB copper traces to dissipate heat from the module, the CIPOS™ Nano family delivers a new benchmark in device size, offering up to a 60 percent smaller footprint than existing three-phase motor control power IPMs.
CIPOS™ Nano family also offers the fully integrated iMOTION™ IPMs which combine the industry-leading iMOTION™ MCE 2.0 (Motor Control Engine) and the three-phase inverter in a highly compact 12 x 12 mm package.
The CIPOS™ Nano IPMs incorporates important key features, such as motor drive-optimized fast recovery FETs, heatsink-less operation, a wide range of footprint compatible parts, integrated bootstrap functionality, and overcurrent protection which is included in 12 x 12.
The key benefits are, among other things, cost savings from a smaller footprint and reduced PCB space, easy implementation of two- or three-phase motor drives with half-bridge IPMs, same PCB footprint to address multiple application markets (100 VAC – 230 VAC), and half-bridge configuration which enables more flexible board design with better thermal performance.
Share in WeChat
Scan the QR code with your WeChat App to share this page.