OPTIGA™ Authenticate NFC solutions
Secured, intuitive experiences with Infineon’s NFC solutions
-
On this page
Browse by category
NFC-I2C bridge tags
NFC-I2C bridge tag enables secured and contactless connectivity for IoT devices, making it easy to pair, activate, and configure the devices
Plain NFC tags
Small-footprint NFC Type 2 tags for embedding NFC in mass-market consumer products to enable interactive and engaging consumer experiences
Secured NFC tags
NFC Forum certified Type 4 tags based on open security standards for brand protection and consumer engagement
About
Infineon is a leader in the delivery of NFC-enabled secured, contactless solutions for payment, ticketing, and identification applications. To help customers easily embed NFC into their applications, we offer the OPTIGA™ Authenticate NFC family of products. These solutions deliver best-in-class security in a variety of packaging options suited to standalone tag applications and embedded NFC use cases.
The OPTIGA™ Authenticate NFC solutions family is especially suited for authenticating luxury goods, cosmetics, and healthcare/lifestyle goods such as e-toothbrush, air purifiers, and interactive toys. It offers also consumer engagement as an added benefit.
In addition we offer NFC tags for contactless authentication and secured configuration of IoT devices.
- Contactless communication technology based on 13.56 MHz RF field
- ISO/IEC 14443 Type A
- NFC Forum Type 2 and Type 4 tag types
- Standalone plain tags and secured NFC tags for stickers
- Embedded NFC-I2C bridge tags for IoT devices
- Multiple user memory options for NDEF data storage
- High on-chip capacitance to enable small antenna designs and improved RF performance
Infineon is a leader in the delivery of NFC-enabled secured, contactless solutions for payment, ticketing, and identification applications. To help customers easily embed NFC into their applications, we offer the OPTIGA™ Authenticate NFC family of products. These solutions deliver best-in-class security in a variety of packaging options suited to standalone tag applications and embedded NFC use cases.
The OPTIGA™ Authenticate NFC solutions family is especially suited for authenticating luxury goods, cosmetics, and healthcare/lifestyle goods such as e-toothbrush, air purifiers, and interactive toys. It offers also consumer engagement as an added benefit.
In addition we offer NFC tags for contactless authentication and secured configuration of IoT devices.
- Contactless communication technology based on 13.56 MHz RF field
- ISO/IEC 14443 Type A
- NFC Forum Type 2 and Type 4 tag types
- Standalone plain tags and secured NFC tags for stickers
- Embedded NFC-I2C bridge tags for IoT devices
- Multiple user memory options for NDEF data storage
- High on-chip capacitance to enable small antenna designs and improved RF performance
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Discover our third party ecosystem partner offerings
Explore further documentation
Join our empowering community