Overview
The my-d™ move portfolio from Infineon is designed to meet the increasing demand for NFC products within the commercial and industrial sectors. Contactless memories are revolutionizing the way we approach logistical, supply chain, and access management systems by creating procedures that are smarter, more secure, and more efficient.
Key Features
- ISO/IEC 14443 Type A compliant
- Minimal footprint design
- 32-bit password protection
- Password retry counter
- Block locking mechanism
- NFC Forum Type 2 Tag Compliant
- Unique identification number
Applications
Products
About
my-d™ move lean products are based on RFID high-frequency (13.56 MHz) featuring a design specifically suited for cost-effective mass production for limited-use consumer applications. Supports the NFC Forum™ Type 2 Tag Operation protocol, providing future-proof functionality for existing and emergent applications. Available as a standard chip or with pre-configuration of NFC memory. my-d™ move lean range features reduces user and admin memory in favor of the best cost proposition possible, perfectly suited for minimally intensive applications. For uses requiring additional memory, see my-d™ move.
Alternatively, for natively supported iOS and Android NFC applications, see NFC solutions.
SLE 66R01L is the standard my-d™ move lean model featuring 48 byte (user) and 16 byte (admin) EEPROM. Features include Anti-Tearing counting suitable for limited-use ticketing such as transport.
SLE 66R01LN is a variant of SLE 66R01L model with pre-configured NFC memory in INITIALIZED state. Suitable for immediate integration into existing NFC infrastructures.
my-d™ move lean products are based on RFID high-frequency (13.56 MHz) featuring a design specifically suited for cost-effective mass production for limited-use consumer applications. Supports the NFC Forum™ Type 2 Tag Operation protocol, providing future-proof functionality for existing and emergent applications. Available as a standard chip or with pre-configuration of NFC memory. my-d™ move lean range features reduces user and admin memory in favor of the best cost proposition possible, perfectly suited for minimally intensive applications. For uses requiring additional memory, see my-d™ move.
Alternatively, for natively supported iOS and Android NFC applications, see NFC solutions.
SLE 66R01L is the standard my-d™ move lean model featuring 48 byte (user) and 16 byte (admin) EEPROM. Features include Anti-Tearing counting suitable for limited-use ticketing such as transport.
SLE 66R01LN is a variant of SLE 66R01L model with pre-configured NFC memory in INITIALIZED state. Suitable for immediate integration into existing NFC infrastructures.
Share in WeChat
Scan the QR code with your WeChat App to share this page.