AURIX™ TC48x
High‑performance quad‑core MCU for zonal controllers, integration platforms, and safety‑critical systems.
-
On this page
Overview
Accelerate your architecture with AURIX™ TC48x MCUs—advanced members of the AURIX™ TC4x family. Built on 28 nm automotive‑grade technology, TC48x delivers deterministic multicore performance and high‑speed connectivity for zonal controllers, integration platforms, and safety‑critical applications. Infineon backs TC48x with proven automotive quality, robust tools and software, and global application support for dependable program execution.
Key Features
- 4/4 lockstep cores
- 400 MHz core frequency
- Up to 16 MB RRAM +0.5 MB CSRM NVM
- 3.3 MB SRAM
- 20+2 CAN FD + CAN XL interfaces
- 3x 10/100 Mb Ethernet modules
- 1x 2.5 Gbps Ethernet module
- Up to 73 analog input pins
- Up to 89 ADC channels
- eGTM w/ HRPWM + 4‑ch encoder timers
Applications
Products
About
For applications like mainstream zone/domain controllers, gateways, entry chassis domain controllers, OEM‑customizable braking, and high‑performance camera monitoring, AURIX™ TC48x extends the AURIX™ TC4x family with dependable real‑time compute and broad connectivity. For such use‑cases TC48x combines 4/4 lockstep TriCore™ CPUs up to 400 MHz with the Cybersecurity Realtime Module (CSRM) and distributed Crypto Satellites (CSS) to safeguard critical functions and enable robust software isolation.
For connectivity applications like zonal controllers and gateways, TC48x offers features for improved data routing and integration of functions from end‑point ECUs. The optimized architecture sustains high throughput without main‑core intervention through the Data Routing Engine (DRE) and Ethernet bridging—helping teams consolidate more features on one ECU and accelerate delivery from concept to series production.
- Deterministic local memory architecture for fast real‑time data access
- Hardware data‑routing: DRE and Ethernet bridges for low‑overhead throughput
- CSRM: cybersecurity real‑time module with dedicated resources and crypto engines
- CSS: distributed crypto and hash offload for secure CAN/Ethernet communication
- Backward‑compatible software platform with AURIX™ TC3x MCUs
- Strong tools and partner ecosystem (AUTOSAR MCAL, drivers, safety/security packages)
AURIX™ TC48x Safety & Security
- Safety architecture aligned with ISO 26262 and ASIL‑D capable for zonal, gateway, and chassis domain controllers.
- Cybersecurity built on the CSRM module with distributed Crypto Satellites (CSS) to harden secure boot, comms, and key management across CAN/Ethernet.
AURIX™ TC48x Audio
The AURIX™ TC4x family includes TC48x devices with integrated audio connectivity and processing for automotive use. TC48x provides up to 3 TDM/I2S interfaces with mixer and sample‑rate converter (SRC) instances, a dedicated audio PLL for clock generation, and subsystem fabric that supports local DMA routing and access protection. On selected devices, media clock synchronization via TSN can be leveraged to align distributed audio streams in zonal architectures.
Designed for ADAS and vehicle platforms, TC48x enables acoustic-environment sensing and road‑condition analysis, integrates AVAS and active noise cancellation in EVs, and reduces speaker‑cable complexity for infotainment and telematics. It also supports in‑cabin communication, audio zones, telematics microphone arrays, and eCall connections—bringing a comprehensive audio solution to the AURIX™ TC4x portfolio.
AURIX™ Drive Core
Infineon’s Drive Core is a scalable software bundle portfolio for AURIX™, TRAVEO™ and PSOC™ designed to streamline and accelerate automotive software development. Drive Core bundles pre-integrated software and tools from Infineon and third-party providers under a three-month evaluation license. These ready-to-use packages simplify the hardware evaluation and software development, reduce migration efforts, all while minimizing supplier and license management complexities.
Experience a smoother and more efficient pathway to innovation with Drive Core.
Infineon AUTOSAR MCAL drivers MC‑ISAR for AURIX™
The AURIX™ TC4x MC‑ISAR extends ASIL‑D safety claims across a broader range of drivers based on AUTOSAR R20‑11, with memory drivers aligned to AUTOSAR R21‑11.
To request a free license for TC4x MC-ISAR MINI package (6 drivers: MCU, SPI, DIO, PORT, MEM, SMU ), click here.
To request a free 3-month Evaluation license or if your company already has an existing project, for TC4x MC-ISAR drivers, click here.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. The participating partners are trained in the use of AURIX™ microcontrollers and provide product- and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing their expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Discover AURIX™ digital collaterals
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings. Whether you're a beginner or a professional, learn the full potential of AURIX™.
For applications like mainstream zone/domain controllers, gateways, entry chassis domain controllers, OEM‑customizable braking, and high‑performance camera monitoring, AURIX™ TC48x extends the AURIX™ TC4x family with dependable real‑time compute and broad connectivity. For such use‑cases TC48x combines 4/4 lockstep TriCore™ CPUs up to 400 MHz with the Cybersecurity Realtime Module (CSRM) and distributed Crypto Satellites (CSS) to safeguard critical functions and enable robust software isolation.
For connectivity applications like zonal controllers and gateways, TC48x offers features for improved data routing and integration of functions from end‑point ECUs. The optimized architecture sustains high throughput without main‑core intervention through the Data Routing Engine (DRE) and Ethernet bridging—helping teams consolidate more features on one ECU and accelerate delivery from concept to series production.
- Deterministic local memory architecture for fast real‑time data access
- Hardware data‑routing: DRE and Ethernet bridges for low‑overhead throughput
- CSRM: cybersecurity real‑time module with dedicated resources and crypto engines
- CSS: distributed crypto and hash offload for secure CAN/Ethernet communication
- Backward‑compatible software platform with AURIX™ TC3x MCUs
- Strong tools and partner ecosystem (AUTOSAR MCAL, drivers, safety/security packages)
AURIX™ TC48x Safety & Security
- Safety architecture aligned with ISO 26262 and ASIL‑D capable for zonal, gateway, and chassis domain controllers.
- Cybersecurity built on the CSRM module with distributed Crypto Satellites (CSS) to harden secure boot, comms, and key management across CAN/Ethernet.
AURIX™ TC48x Audio
The AURIX™ TC4x family includes TC48x devices with integrated audio connectivity and processing for automotive use. TC48x provides up to 3 TDM/I2S interfaces with mixer and sample‑rate converter (SRC) instances, a dedicated audio PLL for clock generation, and subsystem fabric that supports local DMA routing and access protection. On selected devices, media clock synchronization via TSN can be leveraged to align distributed audio streams in zonal architectures.
Designed for ADAS and vehicle platforms, TC48x enables acoustic-environment sensing and road‑condition analysis, integrates AVAS and active noise cancellation in EVs, and reduces speaker‑cable complexity for infotainment and telematics. It also supports in‑cabin communication, audio zones, telematics microphone arrays, and eCall connections—bringing a comprehensive audio solution to the AURIX™ TC4x portfolio.
AURIX™ Drive Core
Infineon’s Drive Core is a scalable software bundle portfolio for AURIX™, TRAVEO™ and PSOC™ designed to streamline and accelerate automotive software development. Drive Core bundles pre-integrated software and tools from Infineon and third-party providers under a three-month evaluation license. These ready-to-use packages simplify the hardware evaluation and software development, reduce migration efforts, all while minimizing supplier and license management complexities.
Experience a smoother and more efficient pathway to innovation with Drive Core.
Infineon AUTOSAR MCAL drivers MC‑ISAR for AURIX™
The AURIX™ TC4x MC‑ISAR extends ASIL‑D safety claims across a broader range of drivers based on AUTOSAR R20‑11, with memory drivers aligned to AUTOSAR R21‑11.
To request a free license for TC4x MC-ISAR MINI package (6 drivers: MCU, SPI, DIO, PORT, MEM, SMU ), click here.
To request a free 3-month Evaluation license or if your company already has an existing project, for TC4x MC-ISAR drivers, click here.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. The participating partners are trained in the use of AURIX™ microcontrollers and provide product- and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing their expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Discover AURIX™ digital collaterals
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Share in WeChat
Scan the QR code with your WeChat App to share this page.