Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
Gate leads connect the semiconductor with the trigger unit. We offer two standard gate leads for disc devices of 750 mm length, which have two different connector dimensions. If different length is required, please get in touch with our support about customized parts.For modules we offer a pair of standard gate leads of 500 mm length. The connectors provide Poka-Yoke functionality and the cables are twisted to reduce electromagnetic irradiation.
Key Features
- Lead material: AWG20 KK
- Lead material: ACu = 0,52mm²
- Sleeve material: PTFE AWG6
- 2,8 x 0,8 plug DIN 46330-gal.Sn-Bd
Products
About
We offer gate leads suitable for power block modules in pressure contact technology with a base plate width of 20, 34, 50, 60 or 70 mm.
The gate leads for modules are divided into two categories. The first one are the gate leads for modules with a baseplate of 20 mm which are only suitable for 20 mm pressure contact modules and the second area are the gate leads for modules with baseplates of 34-70 mm with different connection options.
This product group consists of the products GATELEAD L500 PB34-70_1, GATELEAD L500 PB34-60_2, GATELEAD PB20 G1K1 and GATELEAD PB20 G2K2.
We offer gate leads suitable for power block modules in pressure contact technology with a base plate width of 20, 34, 50, 60 or 70 mm.
The gate leads for modules are divided into two categories. The first one are the gate leads for modules with a baseplate of 20 mm which are only suitable for 20 mm pressure contact modules and the second area are the gate leads for modules with baseplates of 34-70 mm with different connection options.
This product group consists of the products GATELEAD L500 PB34-70_1, GATELEAD L500 PB34-60_2, GATELEAD PB20 G1K1 and GATELEAD PB20 G2K2.
Share in WeChat
Scan the QR code with your WeChat App to share this page.