Browse by category
PSOC™ Automotive 4100M
Scalable and reconfigurable platform architecture for a family of programmable embedded system controllers with an Arm® Cortex®-M0 CPU
PSOC™ Automotive 4200M
Scalable and reconfigurable platform architecture for a family of programmable embedded system controllers with an Arm® Cortex®-M0 CPU
Compare families
About
PSOC™ Automotive 4 M series is an expansion to the PSOC™ Automotive 4 portfolio and includes more programmable analog and digital blocks, expanded memory, new peripherals, and a higher number of I/Os for all your mixed-signal embedded requirements. Additionally, it has up to 128 KB flash and 16 KB SRAM, providing ample space for storage.
The family is an ideal solution for automotive HMI systems combining programmable and reconfigurable analog and digital blocks with flexible automatic routing for reliable capacitive touch-sensing and proximity-sensing solutions, even in harsh automotive environments.
PSOC™ Automotive 4 M series offers a wide range of features that reduce the total system cost and simplify the design process by integrating programmable analog front ends (AFEs) and programmable digital blocks. It features dual controller area network blocks (CAN 2.0), peripheral-to-peripheral direct memory access (DMA), and up to 51 I/Os that support analog, digital, LCD drive, and CAPSENSE™ touch-sensing interfaces.
PSOC™ Automotive M series comes equipped with several key features that make it stand out in the market. It boasts a 48 MHz Arm® Cortex®-M0 CPU with a DMA controller which allows for efficient and accurate processing of data.
One of the major advantages of the PSOC™ Automotive 4 M series is its programmable analog blocks. This includes two comparators (CMP), and four opamps, configurable as PGAs, CMPs, filters, and so on, allowing for flexibility in design. Also included is a 12-bit, 1 Msps SAR ADC.
This series also includes CAPSENSE™ with SmartSense™ auto-tuning which supports capacitive sensing on up to 51 pins.
In addition to the programmable analog blocks, the PSOC™ Automotive 4 M series also includes programmable digital blocks. This includes four universal digital blocks (UDBs) which can be used for creating custom digital peripherals. Additionally, the device includes 8x configurable 16-bit TCPWM blocks and four serial communication blocks (SCBs) which can be used for I2C master or slave, SPI master or slave, UART or LIN slave.
Available in different packages including 48-pin TQFP, 64-pin TQFP, and 56-QNF, allowing for flexibility in design and implementation
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's ModusToolbox™ offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
DRIVECORE™ for PSOC™
Infineon’s PSOC™ DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
PSOC™ Automotive 4 M series is an expansion to the PSOC™ Automotive 4 portfolio and includes more programmable analog and digital blocks, expanded memory, new peripherals, and a higher number of I/Os for all your mixed-signal embedded requirements. Additionally, it has up to 128 KB flash and 16 KB SRAM, providing ample space for storage.
The family is an ideal solution for automotive HMI systems combining programmable and reconfigurable analog and digital blocks with flexible automatic routing for reliable capacitive touch-sensing and proximity-sensing solutions, even in harsh automotive environments.
PSOC™ Automotive 4 M series offers a wide range of features that reduce the total system cost and simplify the design process by integrating programmable analog front ends (AFEs) and programmable digital blocks. It features dual controller area network blocks (CAN 2.0), peripheral-to-peripheral direct memory access (DMA), and up to 51 I/Os that support analog, digital, LCD drive, and CAPSENSE™ touch-sensing interfaces.
PSOC™ Automotive M series comes equipped with several key features that make it stand out in the market. It boasts a 48 MHz Arm® Cortex®-M0 CPU with a DMA controller which allows for efficient and accurate processing of data.
One of the major advantages of the PSOC™ Automotive 4 M series is its programmable analog blocks. This includes two comparators (CMP), and four opamps, configurable as PGAs, CMPs, filters, and so on, allowing for flexibility in design. Also included is a 12-bit, 1 Msps SAR ADC.
This series also includes CAPSENSE™ with SmartSense™ auto-tuning which supports capacitive sensing on up to 51 pins.
In addition to the programmable analog blocks, the PSOC™ Automotive 4 M series also includes programmable digital blocks. This includes four universal digital blocks (UDBs) which can be used for creating custom digital peripherals. Additionally, the device includes 8x configurable 16-bit TCPWM blocks and four serial communication blocks (SCBs) which can be used for I2C master or slave, SPI master or slave, UART or LIN slave.
Available in different packages including 48-pin TQFP, 64-pin TQFP, and 56-QNF, allowing for flexibility in design and implementation
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's ModusToolbox™ offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
DRIVECORE™ for PSOC™
Infineon’s PSOC™ DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community