Overview
Infineon offers high-linearity RF transistors that are ideal for use in medium RF power amplifier applications. These cover a broad operating frequency range from a few MHz up to 6 GHz. They offer high-linearity as an RF transistor amplifier with high OIP3 (30 dBm) and high OP1dB (as high as 20 dBm). Common applications include wireless and satellite communications, multimedia devices, and cordless phones.
Key Features
- High OIP3 (30 dBm)
- High OP1dB (as high as 20 dBm)
- High gain
- Broad operating frequency range
Products
About
Infineon offers high-linearity RF transistor amplifiers with high OIP3 (30 dBm) and high OP1dB (as high as 20 dBm).
The product portfolio consists of a wide variety of transistors that could be used up to a frequency of 6 GHz.
High-linearity RF transistors are used in applications such as FM, digital audio broadcasting (DAB), active antenna (shark fin), etc.
Infineon offers high-linearity RF transistor amplifiers with high OIP3 (30 dBm) and high OP1dB (as high as 20 dBm).
The product portfolio consists of a wide variety of transistors that could be used up to a frequency of 6 GHz.
High-linearity RF transistors are used in applications such as FM, digital audio broadcasting (DAB), active antenna (shark fin), etc.
Share in WeChat
Scan the QR code with your WeChat App to share this page.