Oct 21, 2026
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
Oct 21, 2026
Browse by category
High-performance page mode
Elevate high-density devices with 64 Mb – 2 Gb 3.0 V high-performance page mode
Simultaneous Read/Write
32 Mb - 128 Mb 3.0 V simultaneous Read/Write
Standard interface parallel flash
8 Mb – 16 Mb 1.8 V and 3.0 V standard interface Parallel flash
Compare families
About
Infineon offers the industry's broadest portfolio of high-performance parallel NOR flash memory. We leverage industry-standard floating gate and proprietary MIRRORBIT™ technologies to deliver fast random access and high-density solutions. The product line supports page mode, standard mode, burst mode, and simultaneous read/write parallel NOR products. Each device requires only a single power supply for read and write functions and is entirely command-set compatible with the JEDEC flash standards. Our longevity program offers long-term availability of up to ten-plus years, making Infineon the most trusted supplier of parallel NOR flash solutions.
- High-performance page mode 3 V (64 Mb - 2 Gb): The high-performance page mode GL NOR flash family is optimized for a wide variety of embedded applications. It offers the highest bandwidth and lowest access time of all Infineon Parallel NOR flash.
- Simultaneous Read/Write 3 V (32 Mb - 128 Mb): The simultaneous Read While Write PL and JL NOR flash families are capable of performing simultaneous read and write operations with zero latency on four separate banks. The PL family also supports page mode operation which increases data throughput to improve system performance. Both PL and JL families are automotive-qualified.
- Standard interface 1.8 V/3 V (8 Mb - 16 Mb): The standard interface AS NOR flash family is a low-voltage standard mode flash. The standard interface AL NOR flash family is a standard mode flash with extended temperature support. Both AS and AL families are automotive-qualified.
- Burst mode 2.5 V - 2.75 V (16 Mb): The burst mode CD NOR flash memory family offers simultaneous Read While Write flash optimized for harsh under-the-hood environments. The entire family is automotive-qualified.
Infineon’s flash memory product longevity program extends the availability of our most popular memory products to serve long-lived platforms. Typical longevity is 10+ years from the date of production release. By selecting NOR flash products covered by the program, you benefit from peace-of-mind and a robust supply chain for critical memory devices.
Infineon’s proprietary MIRRORBIT™ technology is the world’s most advanced NOR flash process technology and is optimal for high-density devices. It stores two bits per cell and is the foundation for a broad range of Infineon parallel and serial NOR flash products.
No matter what your industry is - industrial, automotive, or communications and data center - there is an Infineon Parallel NOR product that provides you with fast access times and high endurance cycles at an optimal cost.
Infineon consistently wins new designs with Parallel NOR flash with many essential applications such as lifesaving medical devices, safety-critical railway infrastructure monitoring, and mission-critical positioning systems.
- Industrial applications: Smart factories, automation, robotics, and energy storage systems are key applications driving the continued growth of Parallel NOR flash in this segment.
- Automotive applications: Many Infineon devices are AEC-Q100 qualified and meet stringent automotive standards. High-density and high-temperature Parallel NOR devices support ADAS, chassis, drivetrain, and infotainment systems.
- Communications and data center applications: M2M devices, industrial communication, video surveillance systems, and telecommunications infrastructure benefit from the unique characteristics of Parallel NOR flash.
Infineon works with chipset partners worldwide to qualify our memories with partner SoCs, validate drivers and software, and develop turnkey reference designs. The result is a suite of tools and resources that simplify the design process and reduce time to market. To help you select recommended and qualified memories for your chipsets, Infineon publishes chipset pairing guides. These spreadsheets map which Infineon memory products have been qualified with which partner chipsets.
Infineon offers the industry's broadest portfolio of high-performance parallel NOR flash memory. We leverage industry-standard floating gate and proprietary MIRRORBIT™ technologies to deliver fast random access and high-density solutions. The product line supports page mode, standard mode, burst mode, and simultaneous read/write parallel NOR products. Each device requires only a single power supply for read and write functions and is entirely command-set compatible with the JEDEC flash standards. Our longevity program offers long-term availability of up to ten-plus years, making Infineon the most trusted supplier of parallel NOR flash solutions.
- High-performance page mode 3 V (64 Mb - 2 Gb): The high-performance page mode GL NOR flash family is optimized for a wide variety of embedded applications. It offers the highest bandwidth and lowest access time of all Infineon Parallel NOR flash.
- Simultaneous Read/Write 3 V (32 Mb - 128 Mb): The simultaneous Read While Write PL and JL NOR flash families are capable of performing simultaneous read and write operations with zero latency on four separate banks. The PL family also supports page mode operation which increases data throughput to improve system performance. Both PL and JL families are automotive-qualified.
- Standard interface 1.8 V/3 V (8 Mb - 16 Mb): The standard interface AS NOR flash family is a low-voltage standard mode flash. The standard interface AL NOR flash family is a standard mode flash with extended temperature support. Both AS and AL families are automotive-qualified.
- Burst mode 2.5 V - 2.75 V (16 Mb): The burst mode CD NOR flash memory family offers simultaneous Read While Write flash optimized for harsh under-the-hood environments. The entire family is automotive-qualified.
Infineon’s flash memory product longevity program extends the availability of our most popular memory products to serve long-lived platforms. Typical longevity is 10+ years from the date of production release. By selecting NOR flash products covered by the program, you benefit from peace-of-mind and a robust supply chain for critical memory devices.
Infineon’s proprietary MIRRORBIT™ technology is the world’s most advanced NOR flash process technology and is optimal for high-density devices. It stores two bits per cell and is the foundation for a broad range of Infineon parallel and serial NOR flash products.
No matter what your industry is - industrial, automotive, or communications and data center - there is an Infineon Parallel NOR product that provides you with fast access times and high endurance cycles at an optimal cost.
Infineon consistently wins new designs with Parallel NOR flash with many essential applications such as lifesaving medical devices, safety-critical railway infrastructure monitoring, and mission-critical positioning systems.
- Industrial applications: Smart factories, automation, robotics, and energy storage systems are key applications driving the continued growth of Parallel NOR flash in this segment.
- Automotive applications: Many Infineon devices are AEC-Q100 qualified and meet stringent automotive standards. High-density and high-temperature Parallel NOR devices support ADAS, chassis, drivetrain, and infotainment systems.
- Communications and data center applications: M2M devices, industrial communication, video surveillance systems, and telecommunications infrastructure benefit from the unique characteristics of Parallel NOR flash.
Infineon works with chipset partners worldwide to qualify our memories with partner SoCs, validate drivers and software, and develop turnkey reference designs. The result is a suite of tools and resources that simplify the design process and reduce time to market. To help you select recommended and qualified memories for your chipsets, Infineon publishes chipset pairing guides. These spreadsheets map which Infineon memory products have been qualified with which partner chipsets.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Discover our third party ecosystem partner offerings
Join our empowering community
Connect, share & get inspired by our wide array of blogs
Discover our Infineon Academy learning platform