- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Overview
Infineon's TRAVEO™ T2G CYT2B6 MCUs offer exceptional capabilities for automotive body electronics, featuring robust processing power and reliable network connectivity built around the Arm® Cortex®-M4F architecture. This series is tailored for various automotive body applications, including HVAC systems, and lighting controls. The TRAVEO™ CYT2B6 series boasts an 80 MHz frequency and a 512 KB flash capacity.
Key Features
- Power voltage range 2.7 V to 5.5 V
- 512 KB flash with dual bank for OTA
- Up to 80 MHz main core frequency
- CyberSecurity ISO21434-complaint
- Up to 4-ch CAN FD, 5-ch LIN-UART
- Up to 6 ch, SCB
- 50ch 16-bit TCPWM, 2ch 32-bit TCPWM
- Up to 4-ch motor control
- Three SAR A/D converters, up to 32 ch
- ISO26262 ASIL-B support , eSHE, HSM
- Packages:LQFP 64, LQFP 80, LQFP 100
- Ambient Temperature –40 °C to 125°C
Applications
Products
About
Infineon's TRAVEO™ T2G CYT2B6 MCUs ingeniously integrate powerful processing capabilities and network connectivity into Arm® Cortex®-M4F, revolutionizing automotive body electronics. Used for HVAC, and lighting, these microcontrollers ensure advanced security via HSM, Arm® Cortex®-M0+ for secure processing, and dual-bank flash for FOTA. Six power modes optimize the ECUs' energy use, complemented by top-tier security for impermeable communications. Enhanced memory and pin count flexibility
TRAVEO™ T2G CYT2B6 features a robust 32-bit MCU core led by the 80 MHz Arm® Cortex®-M4 single, a memory spectrum of 512 KB flash, 64 KB work flash, 64 KB SRAM, and an Arm® Cortex®-M0+ dedicated to cryptography. Packaged from 64/80/100-pin LQFP, these MCUs meet space and layout needs.
The device offers various additional features, up to 4-ch CAN FD, up to 6-ch SCB, 5-ch LIN-UART. it has also up to 32 channels for the AD converter, with 12-bit resolution and 3x successive approximation ADC (SAR ADC) units. It also boasts up to 4-channel motor control timers, 46-channel 16-bit timer/counter/pulse-width modulation (TCPWM), and 2-channel 32-bit TCPWM for synchronization.
The TRAVEO™ T2G CYT2B6 family features a dedicated best-in-class low power mode controller, with its own voltage domain to, not only support low power modes, but also to perform certain operations such as analog measurements, CAN and LIN wakeup, RTC, SRAM retention and basic processing while the rest of microcontroller is in standby.
Safety is the core know-how of Infineon, and all products provide safety mechanism (including WatchDogTimer, ECC Flash/RAM, CRC, Self-test, Protection unit) to ensure a safety platform supporting ASIL-B ISO 26262. State-of-the-art security with Secure Boot support by a dedicated Arm® Cortex-M0+ core and security hardware to accelerate cryptographic functions with ISO21434-complaint.
In terms of security, this product has an HSM compliant eVita full, ensuring the implementation of future proofed security measure. it also offers extensive connectivity with 4-ch CAN FD, 5-ch LINs.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
DRIVECORE™ for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
Infineon's TRAVEO™ T2G CYT2B6 MCUs ingeniously integrate powerful processing capabilities and network connectivity into Arm® Cortex®-M4F, revolutionizing automotive body electronics. Used for HVAC, and lighting, these microcontrollers ensure advanced security via HSM, Arm® Cortex®-M0+ for secure processing, and dual-bank flash for FOTA. Six power modes optimize the ECUs' energy use, complemented by top-tier security for impermeable communications. Enhanced memory and pin count flexibility
TRAVEO™ T2G CYT2B6 features a robust 32-bit MCU core led by the 80 MHz Arm® Cortex®-M4 single, a memory spectrum of 512 KB flash, 64 KB work flash, 64 KB SRAM, and an Arm® Cortex®-M0+ dedicated to cryptography. Packaged from 64/80/100-pin LQFP, these MCUs meet space and layout needs.
The device offers various additional features, up to 4-ch CAN FD, up to 6-ch SCB, 5-ch LIN-UART. it has also up to 32 channels for the AD converter, with 12-bit resolution and 3x successive approximation ADC (SAR ADC) units. It also boasts up to 4-channel motor control timers, 46-channel 16-bit timer/counter/pulse-width modulation (TCPWM), and 2-channel 32-bit TCPWM for synchronization.
The TRAVEO™ T2G CYT2B6 family features a dedicated best-in-class low power mode controller, with its own voltage domain to, not only support low power modes, but also to perform certain operations such as analog measurements, CAN and LIN wakeup, RTC, SRAM retention and basic processing while the rest of microcontroller is in standby.
Safety is the core know-how of Infineon, and all products provide safety mechanism (including WatchDogTimer, ECC Flash/RAM, CRC, Self-test, Protection unit) to ensure a safety platform supporting ASIL-B ISO 26262. State-of-the-art security with Secure Boot support by a dedicated Arm® Cortex-M0+ core and security hardware to accelerate cryptographic functions with ISO21434-complaint.
In terms of security, this product has an HSM compliant eVita full, ensuring the implementation of future proofed security measure. it also offers extensive connectivity with 4-ch CAN FD, 5-ch LINs.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
DRIVECORE™ for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
Share in WeChat
Scan the QR code with your WeChat App to share this page.