Overview
PSOC™ is the world’s first programmable embedded design platform. The PSOC™ 63 Bluetooth® Low Energy (LE) MCU includes dual-core 150 MHz Arm® Cortex®-M4 and 100 MHz Arm® Cortex®-M0+ processors, offering highest compute capability, optimized for AI/ML edge applications. It offers best-in-class ultra-low-power, flexibility, and security for your IoT applications.
Key Features
- 150/100 MHz Arm® Cortex®-M4/M0+
- Bluetooth® LE
- Up to 1 MB flash and 288 KB SRAM
- 1.7 to 3.6 V supply voltage range
- ~40° to 85°C operating temperature range
- Pre-certified modules
- CAPSENSE™ capacitive sensing
- ML and graphics support
- Programmable analog/digital blocks
- Up to 84 programmable GPIOs
- Rich MCU peripherals
- Built-in security
Applications
Products
About
Infineon offers PSOC™ 63 MCU with AIROC™ Bluetooth® Low Energy (LE) to drive your low-power IoT devices. It has dual-core 150 MHz Arm® Cortex®-M4 and 100 MHz Arm® Cortex®-M0+ processors, offering industry’s highest compute capability, optimized for AI/ML edge applications.
PSOC™ 63 MCU with AIROC™ Bluetooth® LE integrates programmable analog front ends, industry-leading CAPSENSE™ touch sensing user interface, and Bluetooth® LE radio. It includes a royalty-free Bluetooth® LE protocol stack compatible with Bluetooth® 5.4.
PSOC™ 63 with AIROC™ Bluetooth® LE MCU supports rich configurable MCU peripherals with 84 programmable GPIOs and six overvoltage-tolerant capable pins, making it suitable for a wide range of IoT applications.
This MCU is supported in the ModusToolbox™ software and tools with an extensive range of libraries including graphics, Machine Learning, CAPSENSE™-based HMI and code examples. This helps you to deliver high-quality, differentiated products to market on time.
For faster time to market, Infineon offers PSOC™ 63-based CYBLE-416045-02 module which is fully certified, Bluetooth® qualified, and easy to integrate into your IoT designs.
Some of our focus applications use cases include:
- Smart rings
- Medical wearables such as vitals monitoring
- Fitness trackers
- Industrial applications
- eBikes
- Anomaly detection tags
- Connected power tools
- Smart home accessories
With an extensive experience in delivering certified Bluetooth® LE SoCs and modules, Infineon’s regulatory testing and certification process is precise and rigorous.
Infineon’s PSOC™ 63 with AIROC™ Bluetooth® LE MCU and modules are qualified by Bluetooth® SIG, and include regulatory certification approval for FCC, ISED, MIC, and CE. This allows you to focus on creating unique IoT applications without having to deal with the complexities associated with complicated board bring up, RF/specification testing, performance testing, and regulatory testing.
Infineon offers a comprehensive portfolio of best‑in‑class security solutions, enhanced by robust software and services. With our tailored and ready‑to‑use security solutions, you can accelerate time‑to‑market, scale effortlessly, and maintain a competitive edge.
This product is targeted to support the EU CRA in the class I.
PSOC™ 6 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Software is a modern, extensible development ecosystem. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ Software is architected to provide a flexible and comprehensive development experience. ModusToolbox™ Software supports industry standard toolchains and development tools like Eclipse IDE, Microsoft Visual Studio Code, IAR Embedded Workbench, Arm µVision. Various compiler options (GNU, IAR, Arm). PSOC™ 6 is also supported by DEEPCRAFT™ Studio for developing Edge AI models.
Infineon offers PSOC™ 63 MCU with AIROC™ Bluetooth® Low Energy (LE) to drive your low-power IoT devices. It has dual-core 150 MHz Arm® Cortex®-M4 and 100 MHz Arm® Cortex®-M0+ processors, offering industry’s highest compute capability, optimized for AI/ML edge applications.
PSOC™ 63 MCU with AIROC™ Bluetooth® LE integrates programmable analog front ends, industry-leading CAPSENSE™ touch sensing user interface, and Bluetooth® LE radio. It includes a royalty-free Bluetooth® LE protocol stack compatible with Bluetooth® 5.4.
PSOC™ 63 with AIROC™ Bluetooth® LE MCU supports rich configurable MCU peripherals with 84 programmable GPIOs and six overvoltage-tolerant capable pins, making it suitable for a wide range of IoT applications.
This MCU is supported in the ModusToolbox™ software and tools with an extensive range of libraries including graphics, Machine Learning, CAPSENSE™-based HMI and code examples. This helps you to deliver high-quality, differentiated products to market on time.
For faster time to market, Infineon offers PSOC™ 63-based CYBLE-416045-02 module which is fully certified, Bluetooth® qualified, and easy to integrate into your IoT designs.
Some of our focus applications use cases include:
- Smart rings
- Medical wearables such as vitals monitoring
- Fitness trackers
- Industrial applications
- eBikes
- Anomaly detection tags
- Connected power tools
- Smart home accessories
With an extensive experience in delivering certified Bluetooth® LE SoCs and modules, Infineon’s regulatory testing and certification process is precise and rigorous.
Infineon’s PSOC™ 63 with AIROC™ Bluetooth® LE MCU and modules are qualified by Bluetooth® SIG, and include regulatory certification approval for FCC, ISED, MIC, and CE. This allows you to focus on creating unique IoT applications without having to deal with the complexities associated with complicated board bring up, RF/specification testing, performance testing, and regulatory testing.
Infineon offers a comprehensive portfolio of best‑in‑class security solutions, enhanced by robust software and services. With our tailored and ready‑to‑use security solutions, you can accelerate time‑to‑market, scale effortlessly, and maintain a competitive edge.
This product is targeted to support the EU CRA in the class I.
PSOC™ 6 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Software is a modern, extensible development ecosystem. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ Software is architected to provide a flexible and comprehensive development experience. ModusToolbox™ Software supports industry standard toolchains and development tools like Eclipse IDE, Microsoft Visual Studio Code, IAR Embedded Workbench, Arm µVision. Various compiler options (GNU, IAR, Arm). PSOC™ 6 is also supported by DEEPCRAFT™ Studio for developing Edge AI models.
Share in WeChat
Scan the QR code with your WeChat App to share this page.