- SRAM (static RAM)
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
- OPTIREG™ PMIC
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
- LED drivers (electric two- & three-wheelers)
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
Automotive BMS
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
- AC-DC power conversion for telecommunications infrastructure
- DC-DC power conversion for telecommunications infrastructure
- FPGA in wired and wireless telecommunications applications
- Power system reliability modeling
- RF front end components for telecommunications infrastructure
- Memory solutions for cellular base stations
- Security solutions for cellular base stations
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
- Automotive BMS
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
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
Business & Financial Press
Jul 02, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jul 13, 2026
Business & Financial Press
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
Business & Financial Press
Jul 02, 2026
Overview
Infineon’s gallium nitride (GaN) high-voltage transistors range from 650 V to 700 V. The fast turn-on and turn-off speeds with minimal switching losses are crucial for AI data centers, EVs, renewable energy, humanoid robots, consumer applications and many more. With various packages and rigorous qualifications exceeding industry standards, Infineon’s GaN devices enable high-frequency switching while reducing costs and system size.
Key Features
- Ultrafast switching-speed
- Enhancement mode (e-mode)
- Ultra-low gate and output charge
- Top and bottom side cooled packages
- Superior FOMs
- RDS(on)typ. from 25 mΩ to 500 mΩ
- No reverse-recovery charge
Products
About
• Looking to enhance your system's efficiency? By utilizing Infineon's GaN transistors, you can significantly reduce switching losses, leading to improved overall system efficiency.
• How about improving power density? With their higher switching frequencies, Infineon's GaN devices allow for smaller passive components, which can help reduce the overall size of your designs.
• Want to reduce the weight of your system? Infineon's GaN transistors enable the use of fewer materials and smaller components, resulting in a reduced system weight. With their superior switching speed, these transistors deliver high power density while minimizing energy losses across various applications, empowering designers to create smaller, lighter, and more compact systems that still offer top performance.
When compared to traditional silicon (Si) switches, Infineon's GaN transistors feature higher thermal performance, which facilitates usage in high-current applications such as AI data centers and enhances reliability.
Infineon’s CoolGaN™ Transistors are specifically designed for robustness, durability, and withstanding high voltage spikes ensuring a longer lifespan for your applications.
Selecting the right gate driver IC is critical to optimize performance of the GaN while minimizing system cost. Infineon's comprehensive portfolio of EiceDRIVER™ gate driver ICs offers a range of single- and dual-channel isolated, level-shift, and non-isolated gate driver designed for both Infineon's CoolGaN™ Schottky Gate (SG) HEMTs and gate injection transistor (GIT) HEMTs.
Explore the EiceDRIVER™ portfolio and find the right driver for you.
In the high-voltage arena (≥600 V), we offer a very broad variety of SMD packages, ranging from TOLL, TOLT, Thin-PAK 5x6, DFN 8x8, to top- and bottom-side cooled DSO. These packages cater to diverse design requirements and offer a perfect blend of compact size, improved thermal performance, cost-effectiveness, and design flexibility.
Infineon CoolGaN™ delivers discrete and integrated GaN power solutions with proven reliability, assured long‑term supply, and expert support to enable highest performance and more efficient systems across consumer, industrial, and automotive applications.
Together with our global go-to-market (G2M) partner ecosystem, we provide turnkey solutions, reference designs, services and disruptive technologies that shorten development cycles, accelerate time-to-market and provide innovative and differentiating features to our customers’ products.
Infineon’s discrete and integrated GaN solutions deliver highest efficiency and power density in consumer, industrial, and automotive applications. If you are interested in our CoolGaN™ products and solutions, don’t hesitate to contact our GaN experts.
• Looking to enhance your system's efficiency? By utilizing Infineon's GaN transistors, you can significantly reduce switching losses, leading to improved overall system efficiency.
• How about improving power density? With their higher switching frequencies, Infineon's GaN devices allow for smaller passive components, which can help reduce the overall size of your designs.
• Want to reduce the weight of your system? Infineon's GaN transistors enable the use of fewer materials and smaller components, resulting in a reduced system weight. With their superior switching speed, these transistors deliver high power density while minimizing energy losses across various applications, empowering designers to create smaller, lighter, and more compact systems that still offer top performance.
When compared to traditional silicon (Si) switches, Infineon's GaN transistors feature higher thermal performance, which facilitates usage in high-current applications such as AI data centers and enhances reliability.
Infineon’s CoolGaN™ Transistors are specifically designed for robustness, durability, and withstanding high voltage spikes ensuring a longer lifespan for your applications.
Selecting the right gate driver IC is critical to optimize performance of the GaN while minimizing system cost. Infineon's comprehensive portfolio of EiceDRIVER™ gate driver ICs offers a range of single- and dual-channel isolated, level-shift, and non-isolated gate driver designed for both Infineon's CoolGaN™ Schottky Gate (SG) HEMTs and gate injection transistor (GIT) HEMTs.
Explore the EiceDRIVER™ portfolio and find the right driver for you.
In the high-voltage arena (≥600 V), we offer a very broad variety of SMD packages, ranging from TOLL, TOLT, Thin-PAK 5x6, DFN 8x8, to top- and bottom-side cooled DSO. These packages cater to diverse design requirements and offer a perfect blend of compact size, improved thermal performance, cost-effectiveness, and design flexibility.
Infineon CoolGaN™ delivers discrete and integrated GaN power solutions with proven reliability, assured long‑term supply, and expert support to enable highest performance and more efficient systems across consumer, industrial, and automotive applications.
Together with our global go-to-market (G2M) partner ecosystem, we provide turnkey solutions, reference designs, services and disruptive technologies that shorten development cycles, accelerate time-to-market and provide innovative and differentiating features to our customers’ products.
Infineon’s discrete and integrated GaN solutions deliver highest efficiency and power density in consumer, industrial, and automotive applications. If you are interested in our CoolGaN™ products and solutions, don’t hesitate to contact our GaN experts.
Share in WeChat
Scan the QR code with your WeChat App to share this page.