Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
High Density IBC modules
High efficiency, high power density solutions to reduce TCO for AI data centers
-
On this page
Overview
Infineon-designed IBC modules integrate premium quality Infineon devices - including MOSFETs, GaN devices, controllers, and drivers - to implement proprietary architectures with optimized magnetics . This advanced integration results in high-quality, reliable modules that offer a compact, efficient intermediate bus for 48 V backplanes, leading to lower TCO, reduced EMI, and improved thermal margins compared to typical discrete designs.
Key Features
- High power density modules
- High efficiency and low losses
- Realible Infineon switches
- Meets Infineon quality standards
- PMBus telemetry & control included
- Protection: UVLO, OCP, OVP
- Thermal-optimized design
- Collateral for easy integration
Applications
Products
About
Driven by AI workloads and their extreme power draw, data centers are adopting 48 V intermediate-bus architectures in which an intermediate bus converter (IBC) turns the 48 V busbar feeding accelerator cards into a lower-voltage rail (regulated or unregulated) that allows secondary stages to efficiently generate tight core and point-of-load rails. This multi-stage approach reduces distribution losses, provides headroom for fast, wide load transients that can reach about 2× average power, and meets stringent constraints on board area, thermal limits (PCBs can approach 80°C), and uptime, making IBC converters the preferred path to high density, high efficiency, and reliability.
Compared with down-board discrete IBC designs, IBC power modules simplify design and layout, integrate control, magnetics, and protection in a proven thermally optimized package, ease EMI compliance, deliver higher power density and elevated peak power capability, accelerate time to market, and strengthen supply-chain resilience through standardized footprints and multi-source compatibility.
Infineon is a power semiconductor market leader in computing, leveraging silicon and wide-bandgap technologies and advanced BCD processes. We deliver cutting-edge solutions with advanced packaging, including multi-die embedding, power modules, and integrated magnetics, along with system-level expertise in novel 48 V and 12 V topologies, advanced magnetics, vertical power delivery, and scalable architectures. Our modules are rigorously qualified to Infineon’s stringent quality standards, ensuring proven reliability. We offer complete system knowledge and a wide portfolio of products.
Driven by AI workloads and their extreme power draw, data centers are adopting 48 V intermediate-bus architectures in which an intermediate bus converter (IBC) turns the 48 V busbar feeding accelerator cards into a lower-voltage rail (regulated or unregulated) that allows secondary stages to efficiently generate tight core and point-of-load rails. This multi-stage approach reduces distribution losses, provides headroom for fast, wide load transients that can reach about 2× average power, and meets stringent constraints on board area, thermal limits (PCBs can approach 80°C), and uptime, making IBC converters the preferred path to high density, high efficiency, and reliability.
Compared with down-board discrete IBC designs, IBC power modules simplify design and layout, integrate control, magnetics, and protection in a proven thermally optimized package, ease EMI compliance, deliver higher power density and elevated peak power capability, accelerate time to market, and strengthen supply-chain resilience through standardized footprints and multi-source compatibility.
Infineon is a power semiconductor market leader in computing, leveraging silicon and wide-bandgap technologies and advanced BCD processes. We deliver cutting-edge solutions with advanced packaging, including multi-die embedding, power modules, and integrated magnetics, along with system-level expertise in novel 48 V and 12 V topologies, advanced magnetics, vertical power delivery, and scalable architectures. Our modules are rigorously qualified to Infineon’s stringent quality standards, ensuring proven reliability. We offer complete system knowledge and a wide portfolio of products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.