Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Browse by category
Classic PROFET™ 24V | Automotive smart high-side switch
Classic PROFET™ 24V are protected high-side power switches for a broad application range in automotive and industry segment
PROFET™ + 24V | Automotive smart high-side switch
PROFET™ + 24V is a scalable family of 24 V high-side smart power switches with protection features and diagnosis for commercial vehicle applications
PROFET™ Industrial | Smart high-side switch
PROFET™ Industrial products were designed for a variety of industrial applications including all types of resistive, inductive and capacitive loads
Power PROFET™ + 12/24/48V | Automotive smart high-side switch
Lowest ohmic high-side smart power switches designed to drive high current loads up to 60 A. Designed for automotive 12V/24V/48V power net.
PROFET™ + 48V | Automotive smart high-side switch
PROFET™ + 48V is a scalable family of 48 V high-side smart power switches with protection features and diagnosis for 48 V systems
About
Infineon’s 24 V high-side smart power switch portfolio delivers flexibility, robustness, and cutting-edge technology for automotive and industrial 24 V applications.
PROFET™ + 24V family consist of single, dual, and quad-channel devices, supporting a wide range of RDS(on) (10–200 mΩ), tailored for commercial and agricultural vehicles as well as industrial applications. It ensures reliable 24 V operation with advanced protection and fast diagnostics, and comes along with ISO-26262 compliance or ISO 26262-ready certification.
The Power PROFET™ + 24/48V delivers ultra-low RDS(on) (down to 0.6 mΩ) for high currents up to 60 A, replacing relays and fuses in 24 V power distribution with excellent efficiency and diagnostics plus as ISO 26262-ready certification.
The Classic PROFET™ 24V family offers single to eight-channel devices with overload protection, thermal shutdown, and high energy capabilities ideal for valves, solenoids, and heating devices in trucks, buses, and even industrial applications.
Finally, PROFET™ Industrial family supports up to 58 V supply voltage, delivering exceptional energy robustness and high-speed PWM switching for relays, displays, and sensors.
Infineon’s 24 V high-side switch families combine scalable design and superior functionality for demanding automotive and industrial applications. Key features include single/multi-channel devices (up to eight channels), ultra-low RDS(on) options (0.6–200 mΩ), 24 V load dump protection and advanced protection (thermal, overload, short circuit). Fast, accurate current diagnostics (kILIS) enhance system reliability, while pin to pin compatibility facilitates PCB reuse, reducing costs and time-to-market. PROFET™ 24V support various loads (e.g. valves, bulbs, LEDs, motors) and harsh environments with robust energy handling and thermal efficiency.
The PROFET™ + 24V and Power PROFET™ + 24/48V in particular take into account the special operating conditions in these commercial and agricultural vehicles through adapted qualification and it is offered together with an ISO 26262-compliant or ready certification to support functional safety applications.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Infineon’s 24 V high-side smart power switch portfolio delivers flexibility, robustness, and cutting-edge technology for automotive and industrial 24 V applications.
PROFET™ + 24V family consist of single, dual, and quad-channel devices, supporting a wide range of RDS(on) (10–200 mΩ), tailored for commercial and agricultural vehicles as well as industrial applications. It ensures reliable 24 V operation with advanced protection and fast diagnostics, and comes along with ISO-26262 compliance or ISO 26262-ready certification.
The Power PROFET™ + 24/48V delivers ultra-low RDS(on) (down to 0.6 mΩ) for high currents up to 60 A, replacing relays and fuses in 24 V power distribution with excellent efficiency and diagnostics plus as ISO 26262-ready certification.
The Classic PROFET™ 24V family offers single to eight-channel devices with overload protection, thermal shutdown, and high energy capabilities ideal for valves, solenoids, and heating devices in trucks, buses, and even industrial applications.
Finally, PROFET™ Industrial family supports up to 58 V supply voltage, delivering exceptional energy robustness and high-speed PWM switching for relays, displays, and sensors.
Infineon’s 24 V high-side switch families combine scalable design and superior functionality for demanding automotive and industrial applications. Key features include single/multi-channel devices (up to eight channels), ultra-low RDS(on) options (0.6–200 mΩ), 24 V load dump protection and advanced protection (thermal, overload, short circuit). Fast, accurate current diagnostics (kILIS) enhance system reliability, while pin to pin compatibility facilitates PCB reuse, reducing costs and time-to-market. PROFET™ 24V support various loads (e.g. valves, bulbs, LEDs, motors) and harsh environments with robust energy handling and thermal efficiency.
The PROFET™ + 24V and Power PROFET™ + 24/48V in particular take into account the special operating conditions in these commercial and agricultural vehicles through adapted qualification and it is offered together with an ISO 26262-compliant or ready certification to support functional safety applications.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Join our empowering community
Discover our Infineon Academy learning platform