- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Server power path protection
Enable safe hot-swapping and reduce downtime in AI data centers with Infineon’s power path controller ICs, MOSFETs, and eFuses
-
On this page
Overview
Power path protection ensures safe, reliable power delivery in AI servers in data centers. In the AI era, where AI training downtime can cost up to $5 million per hour, maintaining 24/7 server uptime requires a robust power path IC to hot-swap server blades without interruptions. Discover how Infineon's power path protection solutions like hot-swap controllers, linear MOSFETs, and eFuses enable reliable power delivery and reduce downtime.
Benefits
- Safe hot-swapping in AI servers
- Reduced downtime in AI data centers
- Improved thermal/power efficiency
- Inrush current protection
- Scalable power path architectures
- Accurate power telemetry
- Hot-swapping optimized Linear FETs
- Industry-standard PMBUS®-compliant
Block diagram
About
Hot-swapping allows components to be inserted or removed without powering down a system, ensuring continuous operation in AI servers and data centers.
As AI workloads scale, system uptime becomes critical, with downtime directly impacting compute availability and operational cost. Hot-swapping enables replacement of server blades and power modules without interrupting workloads, but introduces challenges such as inrush current, voltage spikes, and thermal stress.
Infineon addresses these challenges with power path management ICs that ensure MOSFETs stay within their safe operating area (SOA) during hot-plug events, mitigating risks to critical components. For example, Infineon’s hot-swap controllers eliminate debounce effects and prevent voltage spikes, ensuring system stability even during high-power transient events. These systems are especially vital in modern AI servers operating at 8 kW to 12 kW, where uninterrupted power delivery is critical for processing bandwidth-intensive workloads.
Power path controller ICs manage inrush current, fault protection, and power sequencing during hot-swap events in AI systems.
Infineon’s XDP™ digital hot-swap controllers provide advanced SOA control to protect against inrush current and fault conditions. These controllers enable server blades to be inserted and removed without system shutdown, reducing downtime and ensuring continuous operation in demanding AI servers and data centers.
What are the key differentiators of XDP™ controllers?
With high-precision analog front-end sensing and PMBus® telemetry, these controllers enable real-time monitoring of voltage, current, and power. This supports improved energy optimization, and rack-level monitoring. Its 4 mm x 4 mm package enables ultra-compact design, high-efficiency, and power density. Its configurable firmware features reduce development efforts and enhances time-to-market.
When paired with OptiMOS™ LinearFET 2 MOSFETs, featuring low RDS(on) and strong SOA performance, Infineon delivers scalable power path management IC solutions for high-availability AI infrastructure.
Linear MOSFETs regulate current and voltage during hot-swap events to protect systems from electrical stress. Infineon offers OptiMOS™ 5 LinearFET 2 MOSFETs, optimized for power path protection in AI servers and data centers.
What makes OPTIMOS™ 5 LinearFET 2 MOSFETs ideal for hot-swap applications?
With robust SOA performance, low RDS(on), and high pulse and continuous current capability, OPTIMOS™ LinearFET 2 MOSFETs enable:
- Rugged linear mode operation - Low conduction losses
- Higher in-rush current for faster startup
- Shorter downtime
- Precise current and voltage control
This makes these MOSFETs ideal for hot-swap applications, where efficient and stable power delivery is critical. They are optimized for 48 V power architectures, including 48 V to 12 V conversion stages widely used in data centers. These MOSFETs are also well-suited for next-generation 48 V server backplanes, ensuring efficient power delivery, even at higher loads, while maintaining system stability.
When used with Infineon’s XDP™ hot-swap controllers, they enable seamless and future-ready power path management for AI infrastructure capable of handling the most demanding thermal environments.
As data centers evolve, driven largely by AI workloads, so does the need for compact, efficient, and reliable power management solutions. Infineon is leading this evolution, with innovations such as eFuses – programmable protection devices that provide overcurrent, overvoltage, and thermal protection in modern power systems.
Infineon’s eFuse solutions enhance power path protection by replacing traditional fuses with compact, reusable devices that improve safety and simplify system design. These devices enable precise fault protection and faster response times in AI server environments.
How to enable reliable power path protection for high power level architectures?
As the trend toward 48 V backplane architectures in data centers gains momentum, robust power path protection becomes more critical for efficiently handling higher power levels. Infineon’s integrated power path management solutions, combining eFuses with XDP™ digital controllers, provide exceptional performance for high-power systems like 8 kW and 12 kW AI servers.
These solutions enable higher power density, improved efficiency, and scalable infrastructure, setting the stage for next-generation AI data centers.
Hot-swapping allows components to be inserted or removed without powering down a system, ensuring continuous operation in AI servers and data centers.
As AI workloads scale, system uptime becomes critical, with downtime directly impacting compute availability and operational cost. Hot-swapping enables replacement of server blades and power modules without interrupting workloads, but introduces challenges such as inrush current, voltage spikes, and thermal stress.
Infineon addresses these challenges with power path management ICs that ensure MOSFETs stay within their safe operating area (SOA) during hot-plug events, mitigating risks to critical components. For example, Infineon’s hot-swap controllers eliminate debounce effects and prevent voltage spikes, ensuring system stability even during high-power transient events. These systems are especially vital in modern AI servers operating at 8 kW to 12 kW, where uninterrupted power delivery is critical for processing bandwidth-intensive workloads.
Power path controller ICs manage inrush current, fault protection, and power sequencing during hot-swap events in AI systems.
Infineon’s XDP™ digital hot-swap controllers provide advanced SOA control to protect against inrush current and fault conditions. These controllers enable server blades to be inserted and removed without system shutdown, reducing downtime and ensuring continuous operation in demanding AI servers and data centers.
What are the key differentiators of XDP™ controllers?
With high-precision analog front-end sensing and PMBus® telemetry, these controllers enable real-time monitoring of voltage, current, and power. This supports improved energy optimization, and rack-level monitoring. Its 4 mm x 4 mm package enables ultra-compact design, high-efficiency, and power density. Its configurable firmware features reduce development efforts and enhances time-to-market.
When paired with OptiMOS™ LinearFET 2 MOSFETs, featuring low RDS(on) and strong SOA performance, Infineon delivers scalable power path management IC solutions for high-availability AI infrastructure.
Linear MOSFETs regulate current and voltage during hot-swap events to protect systems from electrical stress. Infineon offers OptiMOS™ 5 LinearFET 2 MOSFETs, optimized for power path protection in AI servers and data centers.
What makes OPTIMOS™ 5 LinearFET 2 MOSFETs ideal for hot-swap applications?
With robust SOA performance, low RDS(on), and high pulse and continuous current capability, OPTIMOS™ LinearFET 2 MOSFETs enable:
- Rugged linear mode operation - Low conduction losses
- Higher in-rush current for faster startup
- Shorter downtime
- Precise current and voltage control
This makes these MOSFETs ideal for hot-swap applications, where efficient and stable power delivery is critical. They are optimized for 48 V power architectures, including 48 V to 12 V conversion stages widely used in data centers. These MOSFETs are also well-suited for next-generation 48 V server backplanes, ensuring efficient power delivery, even at higher loads, while maintaining system stability.
When used with Infineon’s XDP™ hot-swap controllers, they enable seamless and future-ready power path management for AI infrastructure capable of handling the most demanding thermal environments.
As data centers evolve, driven largely by AI workloads, so does the need for compact, efficient, and reliable power management solutions. Infineon is leading this evolution, with innovations such as eFuses – programmable protection devices that provide overcurrent, overvoltage, and thermal protection in modern power systems.
Infineon’s eFuse solutions enhance power path protection by replacing traditional fuses with compact, reusable devices that improve safety and simplify system design. These devices enable precise fault protection and faster response times in AI server environments.
How to enable reliable power path protection for high power level architectures?
As the trend toward 48 V backplane architectures in data centers gains momentum, robust power path protection becomes more critical for efficiently handling higher power levels. Infineon’s integrated power path management solutions, combining eFuses with XDP™ digital controllers, provide exceptional performance for high-power systems like 8 kW and 12 kW AI servers.
These solutions enable higher power density, improved efficiency, and scalable infrastructure, setting the stage for next-generation AI data centers.
Share in WeChat
Scan the QR code with your WeChat App to share this page.