Browse by category
OptiMOS™ 6 150 V
Setting a new level of performance for drives and SMPS applications
OptiMOS™ 6 200 V
The latest power MOSFET technology setting the new industry standard for applications in 200 V
OptiMOS™ 6 60 V
OptiMOS™ 6 60 V - Benchmark technology for efficiency, soft-switching topologies, and compact thermal designs.
OptiMOS™ 6 80 V
OptiMOS™ 6 80 V - the latest power MOSFET technology setting the new industry standard for high power density designs
OptiMOS™ 6 100 V
OptiMOS™ 6 100 V: The latest power MOSFET technology setting the new industry standard for high switching frequency applications
OptiMOS™ 6 120 V
Fully optimized, 120 V power MOSFETs with best-in-class performance in a wide variety of package options
OptiMOS™ 6 40 V
Infineon's first product family of OptiMOS™ generation 6, cutting edge MOSFETs available in logic and normal level
About
High efficiency, power density, and better thermal behavior are the key trends when it comes to power management. Infineon is constantly working on introducing highly innovative power MOSFET technologies able to meet the requirements for all applications.
Recently, Infineon introduced the latest OptiMOS™ 6 power MOSFET technology, which, together with OptiMOS™ 3 and OptiMOS™ 5, comprise the industrial power MOSFET portfolio.
In addition, the StrongIRFET™ power MOSFET family complements the portfolio when ease of use and broad availability are the key requirements.
The OptiMOS™ 6 power MOSFET family is available in voltage ranges from 40 V up to 120 V. The family is available in a variety of packages to meet your design requirements, including PQFN 3.3x3.3, sTOLL, SuperSO8, TOLL, and TOLT.
Target applications include:
- Switch-mode power supply (SMPS)
- Renewables
- OR-ing circuits
- Motor drives
- LEVs
- Battery-powered applications
- Low conduction losses
- Low switching losses
- Optimized thermal management
- Increased current carrying capability
- Better current sharing when paralleling
High efficiency, power density, and better thermal behavior are the key trends when it comes to power management. Infineon is constantly working on introducing highly innovative power MOSFET technologies able to meet the requirements for all applications.
Recently, Infineon introduced the latest OptiMOS™ 6 power MOSFET technology, which, together with OptiMOS™ 3 and OptiMOS™ 5, comprise the industrial power MOSFET portfolio.
In addition, the StrongIRFET™ power MOSFET family complements the portfolio when ease of use and broad availability are the key requirements.
The OptiMOS™ 6 power MOSFET family is available in voltage ranges from 40 V up to 120 V. The family is available in a variety of packages to meet your design requirements, including PQFN 3.3x3.3, sTOLL, SuperSO8, TOLL, and TOLT.
Target applications include:
- Switch-mode power supply (SMPS)
- Renewables
- OR-ing circuits
- Motor drives
- LEVs
- Battery-powered applications
- Low conduction losses
- Low switching losses
- Optimized thermal management
- Increased current carrying capability
- Better current sharing when paralleling
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Shorten design-in time with our development tools
Unleashing the power of our PCB design data