Oct 21, 2026
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
Oct 21, 2026
Browse by category
PSOC™ 61x4
MCUs with low power, embedded security, high performance, integrated analog, and digital peripherals, are ideal for battery-operated applications
PSOC™ 61x5
MCUs with low power, embedded security, high performance, integrated analog, and digital peripherals, ideal for battery-operated applications
PSOC™ 61x6, 61x7
MCUs with low power, embedded security, high performance, integrated analog and digital peripherals, ideal for battery-operated applications
PSOC™ 61x8, 61xA
MCUs with low power, embedded security, high performance, integrated analog, and digital peripherals, ideal for battery-operated applications
Compare families
About
The PSOC™ 61 programmable line, built on an ultra-low power 40 nm platform, features an Arm® Cortex®-M4 CPU, with low-power flash technology, programmable digital and analog resources, and best-in-class CAPSENSE™ technology for touch and proximity applications. Security is built in to the platform architecture with hardware cryptographic accelerators, memory, and peripheral protection units. It is designed for applications in the Internet of Things (IoT), such as wearables, smart home, industrial IoT, portable medical devices, etc. PSOC™ 61 programmable line is offered in a variety of packages including BGA, WLCSP, QFN, TQFP, and supports up to 2 MB of flash, 1 MB of on-chip SRAM, and up to 102 GPIOs.
- Watch the PSOC™ 6 MCU Introduction Video.
- Purchase the PSOC™ 6 Wi-Fi Bluetooth Prototyping Kit. (CY8CPROTO-062S2-43439)
- Download ModusToolbox™ Software and Tools to begin development on your PSOC™ 6 products.
- Explore PSOC™ 6 MCU architecture and development tools with the Getting started application note (AN228571).
- Join the PSOC™ 6 Developer Community.
Infineon’s PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon’s latest development tools including an IDE.
ModusToolbox™
ModusToolbox™ was built to make the developer’s life easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® Combo devices.
PSOC™ 6 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Software is a modern, extensible development ecosystem. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ Software is architected to provide a flexible and comprehensive development experience. ModusToolbox™ Software supports industry standard toolchains and development tools like Eclipse IDE, Microsoft Visual Studio Code, IAR Embedded Workbench, Arm µVision. Various compiler options (GNU, IAR, Arm). PSOC™ 6 is also supported by DEEPCRAFT™ Studio for developing Edge AI models.
Infineon offers a comprehensive portfolio of best‑in‑class security solutions, enhanced by robust software and services. With our tailored and ready‑to‑use security solutions, you can accelerate time‑to‑market, scale effortlessly, and maintain a competitive edge.
This product family supports several security standards, including the CRA.
The PSOC™ 61 programmable line, built on an ultra-low power 40 nm platform, features an Arm® Cortex®-M4 CPU, with low-power flash technology, programmable digital and analog resources, and best-in-class CAPSENSE™ technology for touch and proximity applications. Security is built in to the platform architecture with hardware cryptographic accelerators, memory, and peripheral protection units. It is designed for applications in the Internet of Things (IoT), such as wearables, smart home, industrial IoT, portable medical devices, etc. PSOC™ 61 programmable line is offered in a variety of packages including BGA, WLCSP, QFN, TQFP, and supports up to 2 MB of flash, 1 MB of on-chip SRAM, and up to 102 GPIOs.
- Watch the PSOC™ 6 MCU Introduction Video.
- Purchase the PSOC™ 6 Wi-Fi Bluetooth Prototyping Kit. (CY8CPROTO-062S2-43439)
- Download ModusToolbox™ Software and Tools to begin development on your PSOC™ 6 products.
- Explore PSOC™ 6 MCU architecture and development tools with the Getting started application note (AN228571).
- Join the PSOC™ 6 Developer Community.
Infineon’s PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon’s latest development tools including an IDE.
ModusToolbox™
ModusToolbox™ was built to make the developer’s life easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® Combo devices.
PSOC™ 6 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Software is a modern, extensible development ecosystem. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ Software is architected to provide a flexible and comprehensive development experience. ModusToolbox™ Software supports industry standard toolchains and development tools like Eclipse IDE, Microsoft Visual Studio Code, IAR Embedded Workbench, Arm µVision. Various compiler options (GNU, IAR, Arm). PSOC™ 6 is also supported by DEEPCRAFT™ Studio for developing Edge AI models.
Infineon offers a comprehensive portfolio of best‑in‑class security solutions, enhanced by robust software and services. With our tailored and ready‑to‑use security solutions, you can accelerate time‑to‑market, scale effortlessly, and maintain a competitive edge.
This product family supports several security standards, including the CRA.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Re-use of our embedded software libraries to get started
Explore further documentation
Join our empowering community