Overview
The XMC5000 MCU features an Arm® Cortex®-M4F at 160 MHz, a memory spectrum up to 2 MB flash, up to 256 KB SRAM, and an Arm® Cortex®-M0+ dedicated to cryptography. It supports input supply from 2.7V to 5.5V, scalable packaging up to 144 pins, and low power modes. With scalability to XMC7000 and ModusToolbox support, XMC5000 ensures robustness in harsh environments, offering advanced security and safety features.
Key Features
- Dual Arm® Cortex®-M4/M0+
- Up to 160MHz Cortex-M4 & 100MHz M0+
- Up to 2MB Flash, 256KB RAM
- 2.7 to 5V power supply range
- Up to 122 Programmable I/Os
- 3x SAR ADC, up to 57 Channels
- Up to 8x CAN FD, 8x SCBs
- -40°C to 125°C ambient temperature
- 5 Low Power Modes
- Scalable to XMC7000
- ModusToolbox™ Support
Applications
Product Table
The XMC5000 family of microcontrollers delivers scalable, high-performance solutions for industrial and home appliance applications. Powered by Arm® Cortex®-M4 and Cortex-M0+ cores, it includes three models: XMC5100, XMC5200, and XMC5300, each tailored to specific needs:
- XMC5100: 80 MHz Cortex-M4, ideal for cost-sensitive applications like motor control, HVAC, and lighting. Features up to 4-ch CAN FD, 512KB Flash, 64KB SRAM, and packaging from 64-pin to 100-pin LQFP.
- XMC5200: 160 MHz Cortex-M4 for mid-range applications needing more I/O. Offers 6-ch CAN FD, 1MB Flash, and 128KB SRAM.
- XMC5300: High-end 160 MHz Cortex-M4 for complex systems like gateways. Features 8-ch CAN FD, 2MB Flash, 256KB SRAM, and CXPI.
Common features include scalable packaging (64-176 pin), Class-B and SIL-2 safety certifications, and ModusToolbox™ support for efficient development.
The XMC5000 family is designed to support a wide spectrum of applications, delivering performance, reliability, and scalability for both industrial and home environments. This family can be used as the main controller of the system, with it's ability to multitask, big memory footprint and large number of GPIOS.
• Home Appliances: Precise control and energy efficiency
• Motor Control: High-resolution timers and SAR ADCs ensure precise control.
• HVAC Systems: Reliable operation in harsh environments with scalable I/Os.
• Power Tools: Efficient processing and low power modes optimize energy use.
ModusToolbox™ is a comprehensive development environment for the XMC5000 family of microcontrollers, offering:
Code examples: Jumpstart your project with ready-to-use examples and collection of GitHub-hosted repositories.
Application Support: Detailed documentation , examples, and Kit support for streamlined development.
Learn more about ModusToolbox™ software
The XMC5000 excels in motor control with:
• High-Resolution Timers: Precise control for motor operations.
• Advanced ADCs: Accurate feedback for smooth operation.
• Compute Performance: Arm® Cortex®-M4F offers the needed power to support most of the modern motor control topologies.
The XMC5000 is part of the scalable XMC family, allowing seamless migration to the XMC7000 series as application demands evolve. This ensures your investment is protected and future-proofed. Based on a 40nm platform with ARM Cortex-M4F and M0+ cores, the XMC5000 balances performance and efficiency, for motor control and other industrial applications.
• Three SAR ADCs for precise sensing
• Up to 75 16-bit timers for fine-grained control
• Multiple CAN FD interfaces for robust, high-speed communication
• Consistent ModusToolbox™ support across the XMC family reduces the learning curve
The XMC5000 family of microcontrollers delivers scalable, high-performance solutions for industrial and home appliance applications. Powered by Arm® Cortex®-M4 and Cortex-M0+ cores, it includes three models: XMC5100, XMC5200, and XMC5300, each tailored to specific needs:
- XMC5100: 80 MHz Cortex-M4, ideal for cost-sensitive applications like motor control, HVAC, and lighting. Features up to 4-ch CAN FD, 512KB Flash, 64KB SRAM, and packaging from 64-pin to 100-pin LQFP.
- XMC5200: 160 MHz Cortex-M4 for mid-range applications needing more I/O. Offers 6-ch CAN FD, 1MB Flash, and 128KB SRAM.
- XMC5300: High-end 160 MHz Cortex-M4 for complex systems like gateways. Features 8-ch CAN FD, 2MB Flash, 256KB SRAM, and CXPI.
Common features include scalable packaging (64-176 pin), Class-B and SIL-2 safety certifications, and ModusToolbox™ support for efficient development.
The XMC5000 family is designed to support a wide spectrum of applications, delivering performance, reliability, and scalability for both industrial and home environments. This family can be used as the main controller of the system, with it's ability to multitask, big memory footprint and large number of GPIOS.
• Home Appliances: Precise control and energy efficiency
• Motor Control: High-resolution timers and SAR ADCs ensure precise control.
• HVAC Systems: Reliable operation in harsh environments with scalable I/Os.
• Power Tools: Efficient processing and low power modes optimize energy use.
ModusToolbox™ is a comprehensive development environment for the XMC5000 family of microcontrollers, offering:
Code examples: Jumpstart your project with ready-to-use examples and collection of GitHub-hosted repositories.
Application Support: Detailed documentation , examples, and Kit support for streamlined development.
Learn more about ModusToolbox™ software
The XMC5000 excels in motor control with:
• High-Resolution Timers: Precise control for motor operations.
• Advanced ADCs: Accurate feedback for smooth operation.
• Compute Performance: Arm® Cortex®-M4F offers the needed power to support most of the modern motor control topologies.
The XMC5000 is part of the scalable XMC family, allowing seamless migration to the XMC7000 series as application demands evolve. This ensures your investment is protected and future-proofed. Based on a 40nm platform with ARM Cortex-M4F and M0+ cores, the XMC5000 balances performance and efficiency, for motor control and other industrial applications.
• Three SAR ADCs for precise sensing
• Up to 75 16-bit timers for fine-grained control
• Multiple CAN FD interfaces for robust, high-speed communication
• Consistent ModusToolbox™ support across the XMC family reduces the learning curve
Share in WeChat
Scan the QR code with your WeChat App to share this page.