Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
PSOC™ 6 Components
Discover the versatility of PSOC™ 6 components. Design innovative products with ease
-
On this page
Browse by category
Bluetooth Low Energy (BLE_PDL)
Revolutionize Your BLE Connectivity: Introducing the Bluetooth Low Energy (BLE) PDL Component with Graphical Configuration and Core v5.0 Compliance
Clock (SysClk_PDL)
SysClk_PDL Component: Precise Clock Divider Configuration
Direct Memory Access (DMA_PDL)
Efficient Data Transfers: DMA Component Unleashed
EZI2C (SCB_EZI2C_PDL)
Revolutionize I2C Slave Communication with SCB_EZI2C_PDL Component
General Purpose Input / Output (GPIO)
Simplify Hardware Control with GPIO Component: Schematic-Based Configuration for Versatile Signal Handling
I2C (SCB_I2C_PDL)
Effortless I2C Configuration: SCB_I2C_PDL Component for Master, Slave, and More
Inter-IC Sound Bus (I2S_PDL)
Elevate Your Audio Experience: I2S_PDL Component for Digital Audio Streaming
Low Power Comparator (LPComp_PDL)
Efficient Low Power Comparators with LPComp_PDL Component
Multi-Counter Watchdog (MCWDT_PDL)
Enhance Hardware Reliability with MCWDT_PDL: Configure Multiple Watchdog Timers with Ease
PSOC™ 6 Capacitive Sensing (CAPSENSE™)
Revolutionize User Interaction: CAPSENSE™ Capacitive Sensing Unleashes Sleek Human Interfaces Across Industries
PSOC™ 6 Current Digital to Analog Converter (IDAC7)
IDAC7 Component: Precise 7-Bit Programmable Current
Pulse Width Modulator (TCPWM_PWM_PDL)
Enhance PWM Functionality Effortlessly with TCPWM_PWM_PDL Component
Pulse-Density Modulation to Pulse-Code Modulation Decoder (PDM_PCM_PDL)
Effortless PDM to PCM Conversion with PDM_PCM_PDL Component
Quadrature Decoder (TCPWM_QuadDec_PDL)
Accurate Position Tracking with TCPWM_QuadDec_PDL Component
Real-Time Clock (RTC_PDL)
Introducing the RTC_PDL Component: Your Ultimate Real-Time Clock Solution for Precise Timekeeping and Alarming in Embedded Systems
Serial Memory Interface (SMIF_PDL)
Elevate Memory Device Communication with SMIF_PDL Component
Smart I/O™ (PDL)
Enhance GPIO Flexibility with Smart I/O™ Component
SPI (SCB_SPI_PDL)
Versatile SPI Communication with SCB_SPI_PDL Component
System Interrupt (SysInt)
Effortless Interrupt Management with SysInt Component
Timer / Counter (TCPWM_Counter_PDL)
Precision Timing and Counting with TCPWM_Counter_PDL Component
UART (SCB_UART_PDL)
Versatile SCB_UART_PDL Component for Flexible Asynchronous Communications
Voltage DAC (12-bit) (VDAC12)
High-Precision VDAC12: Versatile 12-Bit DAC with Integrated CTB
About
PSoC™ 6 is a powerful and flexible family of microcontrollers that provides a wide range of components and functions for designing innovative embedded systems. PSoC™ 6 components include a variety of analog and digital peripherals, such as ADCs, DACs, comparators, PWMs, and timers, as well as communication interfaces like UART, I2C, SPI, and USB. These components can be configured and interconnected with each other using the PSoC Creator™ IDE, which provides an intuitive graphical interface for system design and development.
One of the key advantages of PSoC™ 6 components is their dual-core architecture, which combines an Arm® Cortex®-M4 core for high-performance processing with an Arm® Cortex®-M0+ core for low-power operation. The dual-core architecture enables developers to create embedded systems that can handle real-time processing requirements while also minimizing power consumption.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software:Find all the software from Infineon
Tools:Find all tools which are getting offered by Infineon for the evaluation
PSoC™ 6 is a powerful and flexible family of microcontrollers that provides a wide range of components and functions for designing innovative embedded systems. PSoC™ 6 components include a variety of analog and digital peripherals, such as ADCs, DACs, comparators, PWMs, and timers, as well as communication interfaces like UART, I2C, SPI, and USB. These components can be configured and interconnected with each other using the PSoC Creator™ IDE, which provides an intuitive graphical interface for system design and development.
One of the key advantages of PSoC™ 6 components is their dual-core architecture, which combines an Arm® Cortex®-M4 core for high-performance processing with an Arm® Cortex®-M0+ core for low-power operation. The dual-core architecture enables developers to create embedded systems that can handle real-time processing requirements while also minimizing power consumption.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software:Find all the software from Infineon
Tools:Find all tools which are getting offered by Infineon for the evaluation