Overview
Infineon’s integrated POL voltage regulators switching converters up to 40 A deliver benchmark efficiency, enable ease of use over wide range of applications, and dramatically reduce the system size. Target applications include servers, storage, routers and switches, telecom base stations, and embedded computing. Solutions with and without digital telemetry address output loads from 3 A to 40 A in single rail format
Key Features
- High efficiency and reliability
- Ease of use
- Ready-to-go reference designs
- Online simulator
- Digital telemetry
Applications
Products
About
IPOL power module is a fully integrated buck converter with an integrated inductor and other passive components. It is easy to design and offers a high-efficiency load and line regulation over a wide input supply range. With integrated inductors and capacitors, it reduces external components and saves 80 percent of the PCB area. Therefore, the IPOL power module allows a much higher power density while minimizing the parasitic parameters.
Infineon's POL regulators offer a choice of analog (easy to configure) or digital (flexible programming) interfaces. An I2C or PMBus digital interface allows a deep level of customization and access to telemetry information. Configuration of the digital interface POLs is easily programmed with Infineon's PowIRCenter software GUI.
IPOL power module is a fully integrated buck converter with an integrated inductor and other passive components. It is easy to design and offers a high-efficiency load and line regulation over a wide input supply range. With integrated inductors and capacitors, it reduces external components and saves 80 percent of the PCB area. Therefore, the IPOL power module allows a much higher power density while minimizing the parasitic parameters.
Infineon's POL regulators offer a choice of analog (easy to configure) or digital (flexible programming) interfaces. An I2C or PMBus digital interface allows a deep level of customization and access to telemetry information. Configuration of the digital interface POLs is easily programmed with Infineon's PowIRCenter software GUI.