Overview
Infineon CD016J is an automotive-qualified burst-mode parallel flash with extended temperature support and a burst frequency of up to 75 MHz. These devices are optimized to withstand harsh under-the-hood automotive environments while maintaining high reliability and high performance with a capability to perform simultaneous read and write operations with zero latency on two separate banks. The CD family features a wide x32 data bus.
Key Features
- Automotive AEC-Q100 qualification
- ×32 bus width
- Dual boot sector configuration
- Versatile I/O (VIO)
- Flexible sector architecture
- Secured silicon region
- Advanced sector protection
Compare families
Products
About
Infineon CD NOR flash products are AEC-Q100 qualified for the automotive market for temperatures of up to 125°C enabling them to withstand harsh environments. High-temperature parallel NOR flash devices support ADAS, chassis, drivetrain, and infotainment systems. Infineon also provides production part approval process (PPAP) support for AEC-Q100 qualified products.
Infineon burst mode NOR flash memory can significantly improve the average access time of a device when large blocks of data must be accessed.
The simultaneous Read/Write architecture provides simultaneous operation by dividing the memory space into separate banks. The device can improve overall system performance by allowing a host system to program or erase in one bank while immediately and simultaneously reading from another bank with zero latency, releasing the system from waiting for the completion of the program or erase operation.
Infineon offers the industry’s most complete range of parallel NOR flash memory products. We build on our heritage of more than forty years of semiconductor memory innovation to deliver a broad portfolio of reliable, high-performance, and JEDEC-compatible products based on floating gate and proprietary MIRRORBIT™ technologies. Our longevity program provides extended continuity of supply – as long as 10 years – making Infineon the most trusted supplier of parallel NOR flash solutions. With a rich ecosystem, our customers can accelerate their design cycle and time to market.
Infineon CD NOR flash products are AEC-Q100 qualified for the automotive market for temperatures of up to 125°C enabling them to withstand harsh environments. High-temperature parallel NOR flash devices support ADAS, chassis, drivetrain, and infotainment systems. Infineon also provides production part approval process (PPAP) support for AEC-Q100 qualified products.
Infineon burst mode NOR flash memory can significantly improve the average access time of a device when large blocks of data must be accessed.
The simultaneous Read/Write architecture provides simultaneous operation by dividing the memory space into separate banks. The device can improve overall system performance by allowing a host system to program or erase in one bank while immediately and simultaneously reading from another bank with zero latency, releasing the system from waiting for the completion of the program or erase operation.
Infineon offers the industry’s most complete range of parallel NOR flash memory products. We build on our heritage of more than forty years of semiconductor memory innovation to deliver a broad portfolio of reliable, high-performance, and JEDEC-compatible products based on floating gate and proprietary MIRRORBIT™ technologies. Our longevity program provides extended continuity of supply – as long as 10 years – making Infineon the most trusted supplier of parallel NOR flash solutions. With a rich ecosystem, our customers can accelerate their design cycle and time to market.
Share in WeChat
Scan the QR code with your WeChat App to share this page.