DEEPCRAFT™ Ready Model for Snore Detection

A customizable, production-ready Edge AI model that detects the sound of a person snoring in the vicinity of a microphone.

nobutton

About

The DEEPCRAFT™ Ready Model for Snore Detection is a production-ready Edge AI model that detects the sound of a person snoring in the vicinity of a microphone.The model is designed for companies with healthcare or wearable products that want to identify snoring in users, which can identify health or environmental issues.

The model is robust against the most common background sounds, particularly indoor sounds. The model is fully tested, market-ready, pre-trained, and is designed to give companies a way to add AI features into products without developing machine learning models on their own.

The OPN for this product is RMBABYCRYSOFT1

The DEEPCRAFT™ Ready Model for Snore Detection is a production-ready Edge AI model that detects the sound of a person snoring in the vicinity of a microphone.The model is designed for companies with healthcare or wearable products that want to identify snoring in users, which can identify health or environmental issues.

The model is robust against the most common background sounds, particularly indoor sounds. The model is fully tested, market-ready, pre-trained, and is designed to give companies a way to add AI features into products without developing machine learning models on their own.

The OPN for this product is RMBABYCRYSOFT1

Documents

Design resources