- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
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
Overview
EZ-USB™ SX3 can be configured with an easy-to-use graphic user interface (GUI), which can customize VID/PID, product strings, serial numbers, FIFO settings, GPIOs, USB endpoints and auxiliary interface. The utility can also create spec-compliant USB Video Class (UVC) and USB Audio Class (UAC) configurations without firmware development, significantly reducing the time-to-market.
Key Features
- Integrated USB 5 Gbps PHY
- Supports UAC, UVC, and USB protocols
- Slave FIFO
- Parallel camera interface
- 200 MHz ARM926EJ-S core
- Connectivity to I2C and SPI
- 10 mm x 10 mm, 121-BGA package
Applications
Products
About
Infineon's EZ-USB™ SX3 can be configured for VID/PID, product strings, serial numbers, FIFO settings, GPIOs, USB endpoints and auxiliary interface with easy-to-use graphic user interface (GUI). The utility can also create spec-compliant USB Video Class (UVC) and USB Audio Class (UAC) configurations without firmware development, significantly reducing time to market. In addition to the configurable parameters, developers can also utilize the integrated 32-bit ARM9 processor to perform other tasks and create applications that can differentiate in the market.
Infineon's EZ-USB™ FX5 extends the legacy of EZ-USB™ SX3 to the next level with higher bandwidth, more I/Os, integrated flash memory, and the best-in-class USB PHY with direct USB-C connection and 10 meter cable support. Benefit of a 116% performance improvement, a smaller PCB footprint and optimized BOM cost.
USB 3.x can be beneficial in many different industries such as factory automation, medical and life sciences, retail, and security and surveillance. Within factory automation, it can be employed in machine vision, production monitoring, quality inspection, vision-guided robotics, text/barcode recognition, sorting and logistics. In medical and life sciences it can be used in lab equipment and automation, microscopy, ophthalmology, dermatology, dentistry, 3D scanners for prosthesis creation, imaging procedures in surgery, and motion analysis and therapy. In retail, USB 5 and 10 Gbps (formerly known as "superspeed USB") can be used in ATMs, vending machines, kiosk systems, shelf inspection, and point-of-sales systems. In security and surveillance, it can then be employed in biometrics and recognition, people counting and tracking, asset management and law enforcement.
Machine vision for industrial automation is a big and diverse market that has enjoyed double-digit annual growth in the past 10 years. With increasing sophistication of machine learning and the abundance of high-speed cameras, machine vision is expected to continue its growth trajectory in the next 10 years, touching even more applications and industries. USB 3.x is the heart of machine vision, ensuring flawless imagining and video streaming from 5 Gbps onwards while at the same time proving power-over-cable convenience, plug-and-play simplicity and software interoperability.
Infineon´s EZ-USB™ peripheral controllers family offers the most comprehensive USB product portfolio in the industry. Since 1996, EZ-USB™ has led the industry by advancing features and performances in the programmable USB peripheral controllers, allowing developers to create USB devices to meet the highest performance demands in industrial and medical imaging applications. More importantly, Infineon’s premium customer support and long-term supply ensure your successful product life cycles to go beyond tens of years.
Since its introduction, USB has developed very quickly, evolving from the original 1.0 to the 2.0 by increasing by 40 times the data rate. With the continual push for higher speed came USB 3.0, which offered yet another 10x speed increase, reaching 5 Gbps. High-capacity hard disk drives and high-speed cameras started taking advantage of the high data rate and made USB the go-to interface for storage, video streaming, and data acquisition applications. Since then, the USB bandwidth has been doubling every 4 years – from 5 Gbps to 10 Gbps (USB 3.1) and then to 20 Gbps (USB 3.2) – keeping pace with the insatiable appetite for speed from the most demanding applications.
Infineon's EZ-USB™ SX3 can be configured for VID/PID, product strings, serial numbers, FIFO settings, GPIOs, USB endpoints and auxiliary interface with easy-to-use graphic user interface (GUI). The utility can also create spec-compliant USB Video Class (UVC) and USB Audio Class (UAC) configurations without firmware development, significantly reducing time to market. In addition to the configurable parameters, developers can also utilize the integrated 32-bit ARM9 processor to perform other tasks and create applications that can differentiate in the market.
Infineon's EZ-USB™ FX5 extends the legacy of EZ-USB™ SX3 to the next level with higher bandwidth, more I/Os, integrated flash memory, and the best-in-class USB PHY with direct USB-C connection and 10 meter cable support. Benefit of a 116% performance improvement, a smaller PCB footprint and optimized BOM cost.
USB 3.x can be beneficial in many different industries such as factory automation, medical and life sciences, retail, and security and surveillance. Within factory automation, it can be employed in machine vision, production monitoring, quality inspection, vision-guided robotics, text/barcode recognition, sorting and logistics. In medical and life sciences it can be used in lab equipment and automation, microscopy, ophthalmology, dermatology, dentistry, 3D scanners for prosthesis creation, imaging procedures in surgery, and motion analysis and therapy. In retail, USB 5 and 10 Gbps (formerly known as "superspeed USB") can be used in ATMs, vending machines, kiosk systems, shelf inspection, and point-of-sales systems. In security and surveillance, it can then be employed in biometrics and recognition, people counting and tracking, asset management and law enforcement.
Machine vision for industrial automation is a big and diverse market that has enjoyed double-digit annual growth in the past 10 years. With increasing sophistication of machine learning and the abundance of high-speed cameras, machine vision is expected to continue its growth trajectory in the next 10 years, touching even more applications and industries. USB 3.x is the heart of machine vision, ensuring flawless imagining and video streaming from 5 Gbps onwards while at the same time proving power-over-cable convenience, plug-and-play simplicity and software interoperability.
Infineon´s EZ-USB™ peripheral controllers family offers the most comprehensive USB product portfolio in the industry. Since 1996, EZ-USB™ has led the industry by advancing features and performances in the programmable USB peripheral controllers, allowing developers to create USB devices to meet the highest performance demands in industrial and medical imaging applications. More importantly, Infineon’s premium customer support and long-term supply ensure your successful product life cycles to go beyond tens of years.
Since its introduction, USB has developed very quickly, evolving from the original 1.0 to the 2.0 by increasing by 40 times the data rate. With the continual push for higher speed came USB 3.0, which offered yet another 10x speed increase, reaching 5 Gbps. High-capacity hard disk drives and high-speed cameras started taking advantage of the high data rate and made USB the go-to interface for storage, video streaming, and data acquisition applications. Since then, the USB bandwidth has been doubling every 4 years – from 5 Gbps to 10 Gbps (USB 3.1) and then to 20 Gbps (USB 3.2) – keeping pace with the insatiable appetite for speed from the most demanding applications.
Share in WeChat
Scan the QR code with your WeChat App to share this page.