- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Capacitive Touch Control
Seamless and intuitive touch control
-
On this page
Overview
Infineon's capacitive sensing technology combines exceptional signal-to-noise performance with ultra-low power operation, making it ideal for wide range of applications from AR glasses, to home appliances. It ensures reliability with features such as liquid tolerance and glove touch detection. Supporting various interfaces, including wear detection, touch buttons, touch-through-air gaps, capacitive sliders, trackpads, and customizable gesture control.
Benefits
- Robust and Reliable
- Multi-touch support
- Low Power Consumption
- Liquid Tolerance Support
- Glove touch
- Operational through an airgap
- Operation through thick overlay
- High SNR
- Various user interface options
- in built gestures
- self and mutual capacitive sensing support
About
PSOC™ 4 family features advanced CAPSENSE technology offering high SNR, ultra-low power consumption, and robust operation. It supports both self-capacitive and mutual-capacitive sensing, making it suitable for simple buttons and sliders as well as complex, multi-touch interfaces. With durability, noise immunity, and tolerance to thick overlays and liquids, CAPSENSE delivers accurate, reliable performance for modern, energy-efficient user interfaces.
- Outstanding noise immunity
- Ten times higher signal-to-noise ratio imprevements in the latest CAPSENSE™ products.
- Higher temperature stability
- Lower noise floor – less than 100aFrms
- Insensitive to low-frequency external noise
- High immunity to common mode, radiated and conducted noise and electrical fast transients
- Eliminates the need for noise filters in hardware or software, for easier design implementation
- The sensor element provides flexible options for the PCB design, supporting large or small sensors and a variety of materials
10x SNR improvement over 4th gen CAPSENSE
10x improvement in power consumption
autonomous mode delivering power as low as 6uA current consumption
Both self and mutual modes are support
Liquid tolerance capabilties
Liquid level sensing
Highly flexible solution enabling various HMI interfaces
Small size, high resolution XY touchpad interface
In built gesture support
Wear detection
Ultra low power consumption
liquid tolerant
Active shield support for complex stackup
WLCSP package for small form factor designs
High resolution XY finger tracking resulting smooth dimming operation
Gesture support for sleek UI
Operation through thick overlay
Can be liquid tolerant for an outdoor switch
Low power consumption for battery powered dimmers
Multiple serial interfaces
Up, Down, Right, Left Gestures
Easy play/pause, forward reverse operations through gestures
Volume control through finger tracking
Operation through thick and challenging overlay stack up
Liquid tolerance support for the touchpad
Low power consumption, WoT
Operation through airgap up to 10mm
Eliminates spring based stackup
reduced system BOM cost
Low power consumption
Support for thick overlay
support for combination of thick overlay and airgap
PSOC™ 4 family features advanced CAPSENSE technology offering high SNR, ultra-low power consumption, and robust operation. It supports both self-capacitive and mutual-capacitive sensing, making it suitable for simple buttons and sliders as well as complex, multi-touch interfaces. With durability, noise immunity, and tolerance to thick overlays and liquids, CAPSENSE delivers accurate, reliable performance for modern, energy-efficient user interfaces.
- Outstanding noise immunity
- Ten times higher signal-to-noise ratio imprevements in the latest CAPSENSE™ products.
- Higher temperature stability
- Lower noise floor – less than 100aFrms
- Insensitive to low-frequency external noise
- High immunity to common mode, radiated and conducted noise and electrical fast transients
- Eliminates the need for noise filters in hardware or software, for easier design implementation
- The sensor element provides flexible options for the PCB design, supporting large or small sensors and a variety of materials
10x SNR improvement over 4th gen CAPSENSE
10x improvement in power consumption
autonomous mode delivering power as low as 6uA current consumption
Both self and mutual modes are support
Liquid tolerance capabilties
Liquid level sensing
Highly flexible solution enabling various HMI interfaces
Small size, high resolution XY touchpad interface
In built gesture support
Wear detection
Ultra low power consumption
liquid tolerant
Active shield support for complex stackup
WLCSP package for small form factor designs
High resolution XY finger tracking resulting smooth dimming operation
Gesture support for sleek UI
Operation through thick overlay
Can be liquid tolerant for an outdoor switch
Low power consumption for battery powered dimmers
Multiple serial interfaces
Up, Down, Right, Left Gestures
Easy play/pause, forward reverse operations through gestures
Volume control through finger tracking
Operation through thick and challenging overlay stack up
Liquid tolerance support for the touchpad
Low power consumption, WoT
Operation through airgap up to 10mm
Eliminates spring based stackup
reduced system BOM cost
Low power consumption
Support for thick overlay
support for combination of thick overlay and airgap
Share in WeChat
Scan the QR code with your WeChat App to share this page.