Overview
AURIX™ TC29xTT series is dedicated to autonomous driving sensor fusion application supporting systems up to SAE level 5, developed in cooperation with TTTech Automotive. Innovation has been focused on system partitioning in order to further integrate system functionality and consequently reduce the complexity and area, providing our customers with highly optimized solutions including MotionWise software stack.
Key Features
- Triple TriCore™ with 300 MHz/DSP
- 8 MB flash with ECC
- Up to 728 KB + 2 MB RAM
- ISO 26262 up to ASIL-D
- Ethernet 100Mb, 2x FlexRay, 6x QSPI
- 2xI²C, I²S, 4x ASCLIN, 3x MSC, HSSL
- 6x CAN, 15x SENT, 5x PSI5, 1x PSI5S
- 128x DMA channels
- Single supply 5 V or 3.3 V
- LFBGA-292
- Temperature: -40°C to +125°C/+150°C
- MotionWise SW
Products
About
The AURIX™ TC29xTT is a versatile microcontroller that packs powerful features. With its Triple TriCore™ technology, it boasts speeds of up to 300 MHz and TriCore™ DSP functionality, making it ideal for applications that require complex calculations. Its ability to support floating point and fix point with all cores enables a wide range of calculations and operations. With 8 MB flash w/ECC protection and 2.7 MB RAM w/ECC protection, the AURIX™ TC29xTT provides ample storage space and memory for programs and data, with error correction for added reliability. The MCU is also equipped with a range of communication interfaces, including Ethernet 100 Mbit, FlexRay, CAN, LIN, QSPI, and data rate enhanced CAN FD. Its redundant and diverse timer modules (GTM, CCU6, GPT12) provide precise timing for a variety of applications. The AURIX™ TC29xTT also features a programmable HSM for advanced encryption and decryption, as well as an external memory interface and high-speed serial interface for inter-processor communication. A high-speed trace port with speeds of up to 2.5 GHz makes it ideal for real-time vision and radar data tracking.
The AURIX™ TC29xTT family is dedicated to autonomous driving sensor fusion supporting systems up to SAE level 5, developed in cooperation with TTTech Automotive. Innovation has been focused on system partitioning to further integrate system functionality and consequently reduce the complexity and space for highly optimized solutions including MotionWise software stack.
- High integration for reduced complexity and significant cost savings
- Innovative single supply concept leads to best in class power consumption, and reduced number of external supplies
- Diverse lockstep core concept enables reduced development effort
- Support for ISO 26262 decisions such as emergency braking
- High-speed trace port enables reduced requirements on integrated RAM and reduced overhead for automotive instrumentation vision
- Diverse lockstep cores with clock delay
- Redundant and diverse timer modules (GTM, CCU6, GPT12)
- Access permission system
- Safety Management Unit (SMU)
- Direct Memory Access (DMA)
- I/O, clock, voltage monitor
- Developed and documented following ISO 26262 to support safety requirements up to ASIL-D
- AUTOSAR V3.2 and V4.x
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
The AURIX™ TC29xTT is a versatile microcontroller that packs powerful features. With its Triple TriCore™ technology, it boasts speeds of up to 300 MHz and TriCore™ DSP functionality, making it ideal for applications that require complex calculations. Its ability to support floating point and fix point with all cores enables a wide range of calculations and operations. With 8 MB flash w/ECC protection and 2.7 MB RAM w/ECC protection, the AURIX™ TC29xTT provides ample storage space and memory for programs and data, with error correction for added reliability. The MCU is also equipped with a range of communication interfaces, including Ethernet 100 Mbit, FlexRay, CAN, LIN, QSPI, and data rate enhanced CAN FD. Its redundant and diverse timer modules (GTM, CCU6, GPT12) provide precise timing for a variety of applications. The AURIX™ TC29xTT also features a programmable HSM for advanced encryption and decryption, as well as an external memory interface and high-speed serial interface for inter-processor communication. A high-speed trace port with speeds of up to 2.5 GHz makes it ideal for real-time vision and radar data tracking.
The AURIX™ TC29xTT family is dedicated to autonomous driving sensor fusion supporting systems up to SAE level 5, developed in cooperation with TTTech Automotive. Innovation has been focused on system partitioning to further integrate system functionality and consequently reduce the complexity and space for highly optimized solutions including MotionWise software stack.
- High integration for reduced complexity and significant cost savings
- Innovative single supply concept leads to best in class power consumption, and reduced number of external supplies
- Diverse lockstep core concept enables reduced development effort
- Support for ISO 26262 decisions such as emergency braking
- High-speed trace port enables reduced requirements on integrated RAM and reduced overhead for automotive instrumentation vision
- Diverse lockstep cores with clock delay
- Redundant and diverse timer modules (GTM, CCU6, GPT12)
- Access permission system
- Safety Management Unit (SMU)
- Direct Memory Access (DMA)
- I/O, clock, voltage monitor
- Developed and documented following ISO 26262 to support safety requirements up to ASIL-D
- AUTOSAR V3.2 and V4.x
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Share in WeChat
Scan the QR code with your WeChat App to share this page.