Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
EZ-PD™ PAG2-PD is a highly integrated USB-C PD controller that complies with the latest USB type-C and PD standards and is designed for power adapters and chargers. It offers a significant BOM advantage by integrating all type-C port termination resistors, 34 V-tolerant regulators, Vconn, a high voltage VBUS NFET gate driver, VBUS fault protections, VBUS to CC short protection, and an integrated feedback circuitry for voltage (VBUS) regulation.
Key Features
- USB-C PD 3.2 SPR and 28 V EPR
- QC5.0, Apple 2.4 A, AFC, BC 1.2
- Optocoupler feedback
- Independent CC/CV compensation
- Integrated NFET VBUS gate driver
- Integrated 3LDO
- Integrated low-side CSA
- Integrated VCONN switch
- OVP, UVP, OCP, SCP, and OTP
- CC-VBUS short protection
- Firmware upgrade over CC lines
Products
EZ-PD™ PAG2-PD offers high BOM integration and a highly flexible flash based PD controller for USB-C PD adapters and chargers to meet customer requirements.
EZ-PD™ PAG2-PD integrates the CV and CC error amplifiers, VCONN switches, and 34 V LDO that enable AC-DC USB-C adapters and chargers designs from 65 W to 140 W
EZ-PD™ PAG2-PD integrates I2C (GPIO bit-banging), VONN switches, and 34 V LDO that enable USB-C PD charger in a DC-DC system from 65 W to 140 W
EZ-PD™ PAG2-PD offers high BOM integration and a highly flexible flash based PD controller for USB-C PD adapters and chargers to meet customer requirements.
EZ-PD™ PAG2-PD integrates the CV and CC error amplifiers, VCONN switches, and 34 V LDO that enable AC-DC USB-C adapters and chargers designs from 65 W to 140 W
EZ-PD™ PAG2-PD integrates I2C (GPIO bit-banging), VONN switches, and 34 V LDO that enable USB-C PD charger in a DC-DC system from 65 W to 140 W
Share in WeChat
Scan the QR code with your WeChat App to share this page.