About
The DEEPCRAFT™ Ready Model for Cough Detection is a production-ready Edge AI model that detects the sound of coughing in the vicinity of a microphone. It is designed to be used in smart home, healthcare, or wearable products, to help determine the health of the user. Couging can indicate illness or other respiratory conditions, and can also indicate potential environmental hazards.
The model is robust against the most common background sounds, including both indoor and outdoor sounds. The model is fully tested, market-ready, pre-trained, and is designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMCOUGHSOFT1
The DEEPCRAFT™ Ready Model for Cough Detection is a production-ready Edge AI model that detects the sound of coughing in the vicinity of a microphone. It is designed to be used in smart home, healthcare, or wearable products, to help determine the health of the user. Couging can indicate illness or other respiratory conditions, and can also indicate potential environmental hazards.
The model is robust against the most common background sounds, including both indoor and outdoor sounds. The model is fully tested, market-ready, pre-trained, and is designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMCOUGHSOFT1
Share in WeChat
Scan the QR code with your WeChat App to share this page.