- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Contactless power and sensing ICs
ICs with NFC interface for NFC-based configuration, actuation, sensing, and charging applications
-
On this page
Browse by category
NFC tag controllers
Single-chip solutions for passive NFC actuation and sensing applications
NFC wireless configuration IC with PWM output
Dual-mode NFC wireless configuration ICs with constant lumen output (CLO) function and PWM output for lighting applications
About
Due to the working principle of resonant coupling, power transmission via NFC is efficient and user-friendly because it is less sensitive to antenna alignment. The combination of data exchange and energy transfer in one interface and the availability in billions of smartphones makes NFC an exciting enabler for many novel use cases like: passive smart lock, passive sensor, passive product label, NFC data logger, and passive NFC communication interface for electronic devices.
Programming or configuring product operation parameters is sometimes complicated because of access problems or equipment requirements. Using an NFC interface, contactless, or even passive operation can be performed anywhere. Modern LED power supplies are already equipped with the NFC interface to enable operation parameter configuration in production, sales channel, and the field. Infineon’s NLM product series is designed for that purpose and provides value-add features like the Constant Lumen Output (CLO) function.
In the IoT age, smart devices help people make their life easier and the end product more sustainable. The NFC technology provides an option to develop battery-less smart devices that operate when the NFC reader device, like a mobile phone, is present. As a complement to mainstream active IoT technology, passive NFC technology is suitable for use cases like a passive smart lock or passive sensor inlay. Infineon’s NFC tag-side controller family supports customers to develop cost-effective, miniaturized, actuation, or sensing applications operating in either passive or active mode.
With the advantage of small antenna size and the capability of data and power transfer in one interface, NFC technology is a unique solution to enable wireless charging with in-band communication for low power, compact devices like hearing aids, earbuds, stylus, and smart ring. NFC Forum released a specification for NFC wireless charging up to 1 W. Infineon is developing highly integrated solution to provide 1.2 W received power with ultra-small PCB space requirement.
Due to the working principle of resonant coupling, power transmission via NFC is efficient and user-friendly because it is less sensitive to antenna alignment. The combination of data exchange and energy transfer in one interface and the availability in billions of smartphones makes NFC an exciting enabler for many novel use cases like: passive smart lock, passive sensor, passive product label, NFC data logger, and passive NFC communication interface for electronic devices.
Programming or configuring product operation parameters is sometimes complicated because of access problems or equipment requirements. Using an NFC interface, contactless, or even passive operation can be performed anywhere. Modern LED power supplies are already equipped with the NFC interface to enable operation parameter configuration in production, sales channel, and the field. Infineon’s NLM product series is designed for that purpose and provides value-add features like the Constant Lumen Output (CLO) function.
In the IoT age, smart devices help people make their life easier and the end product more sustainable. The NFC technology provides an option to develop battery-less smart devices that operate when the NFC reader device, like a mobile phone, is present. As a complement to mainstream active IoT technology, passive NFC technology is suitable for use cases like a passive smart lock or passive sensor inlay. Infineon’s NFC tag-side controller family supports customers to develop cost-effective, miniaturized, actuation, or sensing applications operating in either passive or active mode.
With the advantage of small antenna size and the capability of data and power transfer in one interface, NFC technology is a unique solution to enable wireless charging with in-band communication for low power, compact devices like hearing aids, earbuds, stylus, and smart ring. NFC Forum released a specification for NFC wireless charging up to 1 W. Infineon is developing highly integrated solution to provide 1.2 W received power with ultra-small PCB space requirement.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Enable success with our partner service offerings
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Discover our third party ecosystem partner offerings