Oct 21, 2026
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
Oct 21, 2026
Motor drivers with MCU
Accelerate time-to-market with MOTIX™ MCU & iMOTION: Highly integrated hardware & software solutions for smart, efficient and compact motor control.
-
On this page
Browse by category
Integrated motor control solutions (< 600 V)
Highly integrated products for the control of a variable speed drive (VSD).
Integrated motor control solutions (< 600 V) Subfamilies
Motor Control SoCs/SiPs with driver
Elevate your motor control application design with compact and reliable MOTIX™ MCU solutions for BDC and BLDC motors.
Motor control SoCs/SiPs with MOSFETs
Fully integrated solutions for motor control: Achieve minimal PCB footprints using MOTIX™ motor control SoCs/SiPs with MOSFETs.
About
The MOTIX™ MCU portfolio comprises motor control system-on-chip (SoC) and system-in-package (SiP) solutions that achieve an ultra-small footprint by integrating an Arm® Cortex®-M microcontroller, power supply, and the driver stage for brushed DC or brushless DC motor control either on a single die or in one package. Furthermore, most of the products have in addition a LIN or CAN(FD) communication interface integrated.
MOTIX™ MCU (SiP/SoC) products, which integrate in addition OptiMOS™ MOSFETs for the power stage, offer the most compact solution of the portfolio, including all components necessary for efficient and precise BLDC motor control.
Highlights
- High level of integration
- Tailored for different performance levels
- Extensive diagnostics and protection
- ISO 26262-compliant variants
- Products with Arm® TrustZone®
MOTIX™ MCU design resources
MOTIX™ motor control SoCs/SiPs are supported by a comprehensive ecosystem, featuring extensive documentation, evaluation kits, reference designs, online trainings, software packages, and a diverse range of tools.
These brushed DC and brushless DC motor drivers are available for motor control in industrial, consumer, and automotive applications.
The idea behind iMOTION™ is to provide a ready-to-use hardware and software platform, integrating all the functions required for efficient motor control into a single integrated circuit (IC), thus reducing the complexity and time required for development.
The Motion Control Engine (MCE) is the core feature of Infineon’s iMOTION platform. It is a dedicated, hardware-based computation engine designed to perform real-time motor control computations, offloading the CPU and improving system performance and responsiveness.
Select from a comprehensive portfolio with different hardware integration levels
Aimed at offering customers the best-fitting solution, the iMOTION™ family offers several levels of hardware integration. In addition to the stand-alone MCE control IC, variants with an additional microcontroller are available. The highest integration level is achieved in the iMOTION™ integrated power module (IPM), combining the MCE together with the gate driver and a three-phase full-bridge in one small PQFN package.
The automotive qualified MOTIX™ motor control SoC/SiP portfolio, comprising brushed and brushless DC motor driver is tailored for automotive applications requiring robust and reliable real-time control of electric motors, focusing on minimal PCB space, low power consumption, or scalability:
Typical application examples include:
- Thermal management: Pumps, fans, valves, flaps
- Closure systems, for example window lift, sunroof and sliding door
- Other comfort and convenience applications like seat control
Support of functional safety-relevant applications
MOTIX™ TLE988x & TLE99xx (BDC) as well as MOTIX™ TLE989x & TLE99xx (BLDC) families comprise ISO 26262.compliant (ASIL B) product variants. Nonetheless, MOTIX™ MCU QM products can be and are already used in a variety of motor control applications that require functional safety up to ASIL-B.
Infineon offers the following design-in support:
• FIT data information (ISO 26262)
• Function/blocks vs. area breakdown
Please contact your local Infineon partner, who can provide you with this information.
iMOTION™ is ideal for motor control in a variety of high-voltage motor applications, such as:
- Heating ventilation and air conditioning (HVAC)
- Home appliances, e.g., washing and drying or hood fans
MOTIX™ motor control SoCs/SiPs are particularly relevant for applications such as:
- Robotics
- Cordless power tools
- Light electric vehicles
Integrated solutions enable compact, efficient, and reliable motor control with faster time-to-market and lower overall system cost.
- Fast time-to-market: Integrated systems reduce the number of external components and consequently the design complexity.
- Improved performance: Integrated solutions can offer better dynamics, higher precision, and increased efficiency.
- Reduced cost: By integrating multiple components, these solutions can lower the overall bill of materials (BOM) but also less complexity and shorter design cycles help reduce costs.
- Compact designs: Reduced number of components enables PCB space savings that are in some applications decisive.
Secure your designs with a strong and reliable partner
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Infineon’s Longevity Program — product availability you can count on.
With MOTIX™ and iMotion™, Infineon offers holistic solutions for motor control, characterized by the combination of powerful hardware with comprehensive design support. This support includes documentation, evaluation kits, reference designs, and corresponding software offerings. Various tools are available to facilitate the evaluation and development process.
Highlights MOTIX™
MOTIX™ offers a platform of software building blocks and tools, instrumental in accelerating and scaling automotive motor control system development. Advanced FOC motor control software, MOTIX™ MCU Software Development Kits and our end-to-end engineering solutions provider MOTEON accompany the MOTIX™ motor control SoC/SiP portfolio.
MOTIX™ Tools support device configuration, evaluation, and parameterization of MOTIX™ motor control software.
Highlights iMOTION™
The Motion Control Engine (MCE) is the core feature of Infineon’s iMOTION integrated motor control solutions. The MCE comes with pre-developed software libraries that eliminate the need for users to develop the motor control algorithms themselves.
The iMOTION™ Solution Designer helps configure, tune, and optimize motor control parameters for a given application, streamlining the development workflow.
The MOTIX™ MCU portfolio comprises motor control system-on-chip (SoC) and system-in-package (SiP) solutions that achieve an ultra-small footprint by integrating an Arm® Cortex®-M microcontroller, power supply, and the driver stage for brushed DC or brushless DC motor control either on a single die or in one package. Furthermore, most of the products have in addition a LIN or CAN(FD) communication interface integrated.
MOTIX™ MCU (SiP/SoC) products, which integrate in addition OptiMOS™ MOSFETs for the power stage, offer the most compact solution of the portfolio, including all components necessary for efficient and precise BLDC motor control.
Highlights
- High level of integration
- Tailored for different performance levels
- Extensive diagnostics and protection
- ISO 26262-compliant variants
- Products with Arm® TrustZone®
MOTIX™ MCU design resources
MOTIX™ motor control SoCs/SiPs are supported by a comprehensive ecosystem, featuring extensive documentation, evaluation kits, reference designs, online trainings, software packages, and a diverse range of tools.
These brushed DC and brushless DC motor drivers are available for motor control in industrial, consumer, and automotive applications.
The idea behind iMOTION™ is to provide a ready-to-use hardware and software platform, integrating all the functions required for efficient motor control into a single integrated circuit (IC), thus reducing the complexity and time required for development.
The Motion Control Engine (MCE) is the core feature of Infineon’s iMOTION platform. It is a dedicated, hardware-based computation engine designed to perform real-time motor control computations, offloading the CPU and improving system performance and responsiveness.
Select from a comprehensive portfolio with different hardware integration levels
Aimed at offering customers the best-fitting solution, the iMOTION™ family offers several levels of hardware integration. In addition to the stand-alone MCE control IC, variants with an additional microcontroller are available. The highest integration level is achieved in the iMOTION™ integrated power module (IPM), combining the MCE together with the gate driver and a three-phase full-bridge in one small PQFN package.
The automotive qualified MOTIX™ motor control SoC/SiP portfolio, comprising brushed and brushless DC motor driver is tailored for automotive applications requiring robust and reliable real-time control of electric motors, focusing on minimal PCB space, low power consumption, or scalability:
Typical application examples include:
- Thermal management: Pumps, fans, valves, flaps
- Closure systems, for example window lift, sunroof and sliding door
- Other comfort and convenience applications like seat control
Support of functional safety-relevant applications
MOTIX™ TLE988x & TLE99xx (BDC) as well as MOTIX™ TLE989x & TLE99xx (BLDC) families comprise ISO 26262.compliant (ASIL B) product variants. Nonetheless, MOTIX™ MCU QM products can be and are already used in a variety of motor control applications that require functional safety up to ASIL-B.
Infineon offers the following design-in support:
• FIT data information (ISO 26262)
• Function/blocks vs. area breakdown
Please contact your local Infineon partner, who can provide you with this information.
iMOTION™ is ideal for motor control in a variety of high-voltage motor applications, such as:
- Heating ventilation and air conditioning (HVAC)
- Home appliances, e.g., washing and drying or hood fans
MOTIX™ motor control SoCs/SiPs are particularly relevant for applications such as:
- Robotics
- Cordless power tools
- Light electric vehicles
Integrated solutions enable compact, efficient, and reliable motor control with faster time-to-market and lower overall system cost.
- Fast time-to-market: Integrated systems reduce the number of external components and consequently the design complexity.
- Improved performance: Integrated solutions can offer better dynamics, higher precision, and increased efficiency.
- Reduced cost: By integrating multiple components, these solutions can lower the overall bill of materials (BOM) but also less complexity and shorter design cycles help reduce costs.
- Compact designs: Reduced number of components enables PCB space savings that are in some applications decisive.
Secure your designs with a strong and reliable partner
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Infineon’s Longevity Program — product availability you can count on.
With MOTIX™ and iMotion™, Infineon offers holistic solutions for motor control, characterized by the combination of powerful hardware with comprehensive design support. This support includes documentation, evaluation kits, reference designs, and corresponding software offerings. Various tools are available to facilitate the evaluation and development process.
Highlights MOTIX™
MOTIX™ offers a platform of software building blocks and tools, instrumental in accelerating and scaling automotive motor control system development. Advanced FOC motor control software, MOTIX™ MCU Software Development Kits and our end-to-end engineering solutions provider MOTEON accompany the MOTIX™ motor control SoC/SiP portfolio.
MOTIX™ Tools support device configuration, evaluation, and parameterization of MOTIX™ motor control software.
Highlights iMOTION™
The Motion Control Engine (MCE) is the core feature of Infineon’s iMOTION integrated motor control solutions. The MCE comes with pre-developed software libraries that eliminate the need for users to develop the motor control algorithms themselves.
The iMOTION™ Solution Designer helps configure, tune, and optimize motor control parameters for a given application, streamlining the development workflow.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Explore further documentation
Re-use of our embedded software libraries to get started
Discover our third party ecosystem partner offerings