- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Browse by category
SPIDER+
SPIDER+ devices are multichannel SPI drivers with enhanced diagnostics features
SPIDER+ LED
SPIDER+ LED devices combine the feature set of the SPIDER+ family with additional features to drive small bulbs or LEDs
SPOC™ +2 | Multichannel SPI high-side power
SPOC™ +2 delivers per-channel SPI-configurable protection and R<sub>DS(ON)</sub> from 5.5 mΩ to 70 mΩ for multichannel high-side switching in automotive systems.
SPOC™ Wire Guard 12V | Automotive eFuse with SPI
SPOC™ high-side switch with integrated I²t wire protection, SPI Interface and optional automatic low-power IDLE mode for 12 V power distribution
SPOC™ Smart Guard 12V | Multichannel Switches with SPI
Highly configurable 6-channel power controller for ADAS and Power Distribution with enhanced digital diagnosis in small TFDSO-16 package
About
SPIDER products are high-integrated multichannel SPI relay drivers for low-current loads, such as solenoids, LEDs, low-power bulbs, and stepper motors. SPIDER devices are designed to be used in automotive and industrial applications with dedicated feature sets. The SPIDER SPI driver IC family (TLE72x) consists of 4- and 8- channel low-side and 8- channel low-side/high-side drivers with two configurable channels. The output stages are controlled via an SPI Interface chip. The new SPIDER+ family (TLE75x) offers improved performance, higher flexibility (up to six configurable channels), and new channel partitioning (e.g., 8- channel high-side driver) vs. SPIDER.
Control is possible via standard SPI bus interface and 3.3 V or 5 V compatible logic. To ensure the highest functional safety, all nine devices have a failsafe (Limp Home) and cranking function implemented. A unique LED-derivate, available for high-side and flexible devices, provides additional features for LED and low-power bulb drives. All devices have small 150 mil packages (exposed pad).
FLEX is Infineon's multichannel SPI low-side power switch family for automotive powertrain, safety, and industrial applications. They are specially designed to drive a various range of loads from relays, injector valves, oxygen probe heaters, and general-purpose solenoids, up to uni-polar stepper motors. The FLEX family of SPI switch ICs has extensive scalability from four to eighteen channels.
SPOC™ +2 family is the latest generation of multichannel high-side smart power switches with SPI interface for automotive and industrial applications. It provides state-of-the-art diagnostics and protection features. This family offers four and six-channel devices with different RDS(on) values in TSDSO-24 exposed pad package. The current capability could be increased by parallelizing the outputs.
The SPI interface allows multiple loads to be controlled and diagnosed via a single microcontroller, which supports the current trends in the latest power distribution architectures, particularly towards zone architectures.
SPIDER products are high-integrated multichannel SPI relay drivers for low current loads, such as solenoids, LEDs, low-power bulbs, and stepper motors. SPIDER devices are designed to be used in automotive and industrial applications with dedicated feature sets. The SPIDER SPI driver IC family (TLE72x) consists of 4- and 8- channel low-side and 8- channel low-side/ high-side drivers with 2 configurable channels. The output stages are controlled via an SPI Interface chip. The new SPIDER+ family (TLE75x) offers improved performance, higher flexibility (up to 6 configurable channels), and new channel partitionings (e.g. 8- channel high-side driver) vs. SPIDER.
Control is possible via standard SPI bus interface and 3.3 V or 5 V compatible logic. To ensure the highest functional safety, all 9 devices have a failsafe (Limp Home) and cranking function implemented. A unique LED- derivate, available for high-side and flexible devices, provides additional features for LED and low-power bulb drive. All devices have small 150 mil packages (exposed pad).
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
SPIDER products are high-integrated multichannel SPI relay drivers for low-current loads, such as solenoids, LEDs, low-power bulbs, and stepper motors. SPIDER devices are designed to be used in automotive and industrial applications with dedicated feature sets. The SPIDER SPI driver IC family (TLE72x) consists of 4- and 8- channel low-side and 8- channel low-side/high-side drivers with two configurable channels. The output stages are controlled via an SPI Interface chip. The new SPIDER+ family (TLE75x) offers improved performance, higher flexibility (up to six configurable channels), and new channel partitioning (e.g., 8- channel high-side driver) vs. SPIDER.
Control is possible via standard SPI bus interface and 3.3 V or 5 V compatible logic. To ensure the highest functional safety, all nine devices have a failsafe (Limp Home) and cranking function implemented. A unique LED-derivate, available for high-side and flexible devices, provides additional features for LED and low-power bulb drives. All devices have small 150 mil packages (exposed pad).
FLEX is Infineon's multichannel SPI low-side power switch family for automotive powertrain, safety, and industrial applications. They are specially designed to drive a various range of loads from relays, injector valves, oxygen probe heaters, and general-purpose solenoids, up to uni-polar stepper motors. The FLEX family of SPI switch ICs has extensive scalability from four to eighteen channels.
SPOC™ +2 family is the latest generation of multichannel high-side smart power switches with SPI interface for automotive and industrial applications. It provides state-of-the-art diagnostics and protection features. This family offers four and six-channel devices with different RDS(on) values in TSDSO-24 exposed pad package. The current capability could be increased by parallelizing the outputs.
The SPI interface allows multiple loads to be controlled and diagnosed via a single microcontroller, which supports the current trends in the latest power distribution architectures, particularly towards zone architectures.
SPIDER products are high-integrated multichannel SPI relay drivers for low current loads, such as solenoids, LEDs, low-power bulbs, and stepper motors. SPIDER devices are designed to be used in automotive and industrial applications with dedicated feature sets. The SPIDER SPI driver IC family (TLE72x) consists of 4- and 8- channel low-side and 8- channel low-side/ high-side drivers with 2 configurable channels. The output stages are controlled via an SPI Interface chip. The new SPIDER+ family (TLE75x) offers improved performance, higher flexibility (up to 6 configurable channels), and new channel partitionings (e.g. 8- channel high-side driver) vs. SPIDER.
Control is possible via standard SPI bus interface and 3.3 V or 5 V compatible logic. To ensure the highest functional safety, all 9 devices have a failsafe (Limp Home) and cranking function implemented. A unique LED- derivate, available for high-side and flexible devices, provides additional features for LED and low-power bulb drive. All devices have small 150 mil packages (exposed pad).
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Discover our Infineon Academy learning platform